All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Tri-Ply Series Disk Harrow Units
>
View Items
Tri-Ply Series Disk Harrow Units
Check up to five results to perform an action.
larger image
The answer to versatility in design.
For extra-special design needs, this unit incorporates a Tri-Ply bearing mounted in two stampings, riveted together with two o-rings.
Available in two basic size groups, one incorporating a 209 and the other a 211 bearing.
Both Size groups offer these features.
Dynamic alignment capability.
Shroud effect from close clearance of stamping to inner ring.
Relubrication.
One unit piece for ease of handling and assembly.
Fitting flange mates with outer ring milled recess, preventing possibility of outer ring circumferential movement.
Stampings are case hardened to minimize wear.
Units are equipped with nylon retainer, molded one-piece seals and patented notched outer ring seal grooves.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 14 of 14
1
Part Number
Shaft Diameter
C0 - Static Radial Rating
CE - Extended Dynamic Load Rating
Housing Construction
CAD
DHU 1 1/8S-209
1 1/8
in
18000
N
4000
lbf
36500
N
8150
lbf
One Unit Piece Housing
DHU 30S-209
30
mm
18000
N
4000
lbf
36500
N
8150
lbf
One Unit Piece Housing
DHU 1 1/4S-209
1 1/4
in
18000
N
4000
lbf
36500
N
8150
lbf
One Unit Piece Housing
DHU 1 1/2R-209
1 1/2
in
18000
N
4000
lbf
36500
N
8150
lbf
One Unit Piece Housing
DHU 1 1/2S-211
1 1/2
in
25000
N
5600
lbf
48000
N
10800
lbf
One Unit Piece Housing
DHU 40R-209
40
mm
18000
N
4000
lbf
36500
N
8150
lbf
One Unit Piece Housing
DHU 40S-211
40
mm
25000
N
5600
lbf
48000
N
10800
lbf
One Unit Piece Housing
DHU 1 3/4R-209
1 3/4
in
18000
N
4000
lbf
36500
N
8150
lbf
One Unit Piece Housing
DHU 491 A
1 3/4
in
18000
N
4000
lbf
36500
N
8150
lbf
One Unit Piece Housing
DHU 1 3/4R-211
1 3/4
in
25000
N
5600
lbf
48000
N
10800
lbf
One Unit Piece Housing
DHU 45R-209
45
mm
18000
N
4000
lbf
36500
N
8150
lbf
One Unit Piece Housing
DHU 50R-211
50
mm
25000
N
5600
lbf
48000
N
10800
lbf
One Unit Piece Housing
DHU 55R-211
55
mm
25000
N
5600
lbf
48000
N
10800
lbf
One Unit Piece Housing
DHU 2 3/16R-211
2 3/16
in
25000
N
5600
lbf
48000
N
10800
lbf
One Unit Piece Housing
Results 1 - 14 of 14
1