COMPANY HEADER
CAD (0)
  • Cart is empty
1 - 1 of 0 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Diameter d (mm)

Seal Type

Seal Number

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

Add To Cart/Request Quote
N/A SNTD 3040 N/A 180 mm N/A 23040K N/A Labyrinth N/A LO40 N/A H3040 N/A 1230000 N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 1 of 0 | Results Per Page | View | Unit of Measure
1