Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
SNTD 530 - 23230 - TA230 | Housing N/A SNTD 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 23230 | Seal Type N/A Taconite | Seal N/A TA230 | C1 Dynamic Load Rating N/A 1270000 | CAD N/A |
SNTD 530 - 22230 - TA230 | Housing N/A SNTD 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 22230 | Seal Type N/A Taconite | Seal N/A TA230 | C1 Dynamic Load Rating N/A 1000000 | CAD N/A |
SNTD 530 - 23230 - VR230 | Housing N/A SNTD 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 23230 | Seal Type N/A V-ring | Seal N/A VR230 | C1 Dynamic Load Rating N/A 1270000 | CAD N/A |
SNTD 530 - 22230 - VR230 | Housing N/A SNTD 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 22230 | Seal Type N/A V-ring | Seal N/A VR230 | C1 Dynamic Load Rating N/A 1000000 | CAD N/A |
SNTD 530 - 23230 - LO230 | Housing N/A SNTD 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 23230 | Seal Type N/A Labyrinth | Seal N/A LO230 | C1 Dynamic Load Rating N/A 1270000 | CAD N/A |
SNTD 530 - 22230 - LO230 | Housing N/A SNTD 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 22230 | Seal Type N/A Labyrinth | Seal N/A LO230 | C1 Dynamic Load Rating N/A 1000000 | CAD N/A |
SNT 530 - 23230 - TSNG230 | Housing N/A SNT 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 23230 | Seal Type N/A Double Lip | Seal N/A TSNG230 | C1 Dynamic Load Rating N/A 1270000 | CAD N/A |
SNT 530 - 22230 - TSNG230 | Housing N/A SNT 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 22230 | Seal Type N/A Double Lip | Seal N/A TSNG230 | C1 Dynamic Load Rating N/A 1000000 | CAD N/A |
SNT 530 - 23230 - TA230 | Housing N/A SNT 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 23230 | Seal Type N/A Taconite | Seal N/A TA230 | C1 Dynamic Load Rating N/A 1270000 | CAD N/A |
SNT 530 - 22230 - TA230 | Housing N/A SNT 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 22230 | Seal Type N/A Taconite | Seal N/A TA230 | C1 Dynamic Load Rating N/A 1000000 | CAD N/A |
SNT 530 - 23230 - VR230 | Housing N/A SNT 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 23230 | Seal Type N/A V-ring | Seal N/A VR230 | C1 Dynamic Load Rating N/A 1270000 | CAD N/A |
SNT 530 - 22230 - VR230 | Housing N/A SNT 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 22230 | Seal Type N/A V-ring | Seal N/A VR230 | C1 Dynamic Load Rating N/A 1000000 | CAD N/A |
SNT 530 - 23230 - LO230 | Housing N/A SNT 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 23230 | Seal Type N/A Labyrinth | Seal N/A LO230 | C1 Dynamic Load Rating N/A 1270000 | CAD N/A |
SNT 530 - 22230 - LO230 | Housing N/A SNT 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 22230 | Seal Type N/A Labyrinth | Seal N/A LO230 | C1 Dynamic Load Rating N/A 1000000 | CAD N/A |
FSNTD 528 - 23228 - TA228 | Housing N/A FSNTD 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 23228 | Seal Type N/A Taconite | Seal N/A TA228 | C1 Dynamic Load Rating N/A 1090000 | CAD N/A |
FSNTD 528 - 22228 - TA228 | Housing N/A FSNTD 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 22228 | Seal Type N/A Taconite | Seal N/A TA228 | C1 Dynamic Load Rating N/A 863000 | CAD N/A |
FSNTD 528 - 23228 - LO228 | Housing N/A FSNTD 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 23228 | Seal Type N/A Labyrinth | Seal N/A LO228 | C1 Dynamic Load Rating N/A 1090000 | CAD N/A |
FSNTD 528 - 22228 - LO228 | Housing N/A FSNTD 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 22228 | Seal Type N/A Labyrinth | Seal N/A LO228 | C1 Dynamic Load Rating N/A 863000 | CAD N/A |
FSNTD 528 - 23228 - VR228 | Housing N/A FSNTD 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 23228 | Seal Type N/A V-ring | Seal N/A VR228 | C1 Dynamic Load Rating N/A 1090000 | CAD N/A |
FSNTD 528 - 22228 - VR228 | Housing N/A FSNTD 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 22228 | Seal Type N/A V-ring | Seal N/A VR228 | C1 Dynamic Load Rating N/A 863000 | CAD N/A |
FSNTD 528 - 23228 - TSNG228 | Housing N/A FSNTD 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 23228 | Seal Type N/A Double Lip | Seal N/A TSNG228 | C1 Dynamic Load Rating N/A 1090000 | CAD N/A |
FSNTD 528 - 22228 - TSNG228 | Housing N/A FSNTD 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 22228 | Seal Type N/A Double Lip | Seal N/A TSNG228 | C1 Dynamic Load Rating N/A 863000 | CAD N/A |
FSNT 528 - 23228 - TA228 | Housing N/A FSNT 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 23228 | Seal Type N/A Taconite | Seal N/A TA228 | C1 Dynamic Load Rating N/A 1090000 | CAD N/A |
FSNT 528 - 22228 - TA228 | Housing N/A FSNT 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 22228 | Seal Type N/A Taconite | Seal N/A TA228 | C1 Dynamic Load Rating N/A 863000 | CAD N/A |
FSNT 528 - 23228 - LO228 | Housing N/A FSNT 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 23228 | Seal Type N/A Labyrinth | Seal N/A LO228 | C1 Dynamic Load Rating N/A 1090000 | CAD N/A |