Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 205 - 22205 - LO205 | Housing N/A SNT 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Labyrinth | Seal N/A LO205 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNT 206-305 - 21305 - LO305 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Labyrinth | Seal N/A LO305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNT 205 - 22205 - | Housing N/A SNT 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A V-ring | Seal N/A | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNT 206-305 - 21305 - VR305 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A V-ring | Seal N/A VR305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNT 205 - 22205 - TA205 | Housing N/A SNT 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Taconite | Seal N/A TA205 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNT 206-305 - 21305 - TA305 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Taconite | Seal N/A TA305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNT 205 - 22205 - TSNG205 | Housing N/A SNT 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Double Lip | Seal N/A TSNG205 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNT 206-305 - 21305 - TSNG305 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Double Lip | Seal N/A TSNG305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNTD 205 - 22205 - LO205 | Housing N/A SNTD 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Labyrinth | Seal N/A LO205 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNTD 206-305 - 21305 - LO305 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Labyrinth | Seal N/A LO305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNTD 205 - 22205 - | Housing N/A SNTD 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A V-ring | Seal N/A | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNTD 206-305 - 21305 - VR305 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A V-ring | Seal N/A VR305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNTD 205 - 22205 - TA205 | Housing N/A SNTD 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Taconite | Seal N/A TA205 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNTD 206-305 - 21305 - TA305 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Taconite | Seal N/A TA305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNTD 205 - 22205 - TSNG205 | Housing N/A SNTD 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Double Lip | Seal N/A TSNG205 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNTD 206-305 - 21305 - TSNG305 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Double Lip | Seal N/A TSNG305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNT 206-305 - 22206 - LO206 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Labyrinth | Seal N/A LO206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
| SNT 507-606 - 21306 - LO306 | Housing N/A SNT 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Labyrinth | Seal N/A LO306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
| SNT 206-305 - 22206 - VR206 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A V-ring | Seal N/A VR206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
| SNT 507-606 - 21306 - VR306 | Housing N/A SNT 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A V-ring | Seal N/A VR306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
| SNT 206-305 - 22206 - TA206 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Taconite | Seal N/A TA206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
| SNT 507-606 - 21306 - TA306 | Housing N/A SNT 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Taconite | Seal N/A TA306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
| SNT 206-305 - 22206 - TSNG206 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Double Lip | Seal N/A TSNG206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
| SNT 507-606 - 21306 - TSNG306 | Housing N/A SNT 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Double Lip | Seal N/A TSNG306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
| SNTD 206-305 - 22206 - LO206 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Labyrinth | Seal N/A LO206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|