Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 512-610 - 22310 - TSNG310 | Housing N/A SNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Double Lip | Seal N/A TSNG310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNT 210 - 22210 - TSNG210 | Housing N/A FSNT 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Double Lip | Seal N/A TSNG210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNT 512-610 - 21310 - TSNG310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Double Lip | Seal N/A TSNG310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNT 512-610 - 22310 - TSNG310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Double Lip | Seal N/A TSNG310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNT 210 - 22210 - VR210 | Housing N/A FSNT 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A V-ring | Seal N/A VR210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNT 512-610 - 21310 - VR310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A V-ring | Seal N/A VR310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNT 512-610 - 22310 - VR310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A V-ring | Seal N/A VR310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNT 210 - 22210 - LO210 | Housing N/A FSNT 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Labyrinth | Seal N/A LO210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNT 512-610 - 21310 - LO310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Labyrinth | Seal N/A LO310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNT 512-610 - 22310 - LO310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Labyrinth | Seal N/A LO310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNT 210 - 22210 - TA210 | Housing N/A FSNT 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Taconite | Seal N/A TA210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNT 512-610 - 21310 - TA310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Taconite | Seal N/A TA310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNT 512-610 - 22310 - TA310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Taconite | Seal N/A TA310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNTD 210 - 22210 - TSNG210 | Housing N/A FSNTD 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Double Lip | Seal N/A TSNG210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNTD 512-610 - 21310 - TSNG310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Double Lip | Seal N/A TSNG310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNTD 512-610 - 22310 - TSNG310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Double Lip | Seal N/A TSNG310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNTD 210 - 22210 - VR210 | Housing N/A FSNTD 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A V-ring | Seal N/A VR210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNTD 512-610 - 21310 - VR310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A V-ring | Seal N/A VR310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNTD 512-610 - 22310 - VR310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A V-ring | Seal N/A VR310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNTD 210 - 22210 - LO210 | Housing N/A FSNTD 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Labyrinth | Seal N/A LO210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNTD 512-610 - 21310 - LO310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Labyrinth | Seal N/A LO310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNTD 512-610 - 22310 - LO310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Labyrinth | Seal N/A LO310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNTD 210 - 22210 - TA210 | Housing N/A FSNTD 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Taconite | Seal N/A TA210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNTD 512-610 - 21310 - TA310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Taconite | Seal N/A TA310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNTD 512-610 - 22310 - TA310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Taconite | Seal N/A TA310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|