Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
FSNT 513-611 - 21311 - VR311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 188000 | CAD N/A |
FSNT 513-611 - 22311 - LO311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 279000 | CAD N/A |
FSNT 513-611 - 22311 - TA311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 279000 | CAD N/A |
FSNT 513-611 - 22311 - TSNG311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Double Lip | Seal N/A TSNG311 | C1 Dynamic Load Rating N/A 279000 | CAD N/A |
FSNT 513-611 - 22311 - VR311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 279000 | CAD N/A |
FSNT 515-612 - 21312 - LO312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Labyrinth | Seal N/A LO312 | C1 Dynamic Load Rating N/A 225000 | CAD N/A |
FSNT 515-612 - 21312 - TA312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Taconite | Seal N/A TA312 | C1 Dynamic Load Rating N/A 225000 | CAD N/A |
FSNT 515-612 - 21312 - TSNG312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Double Lip | Seal N/A TSNG312 | C1 Dynamic Load Rating N/A 225000 | CAD N/A |
FSNT 515-612 - 21312 - VR312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A V-ring | Seal N/A VR312 | C1 Dynamic Load Rating N/A 225000 | CAD N/A |
FSNT 515-612 - 22312 - LO312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Labyrinth | Seal N/A LO312 | C1 Dynamic Load Rating N/A 321000 | CAD N/A |
FSNT 515-612 - 22312 - TA312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Taconite | Seal N/A TA312 | C1 Dynamic Load Rating N/A 321000 | CAD N/A |
FSNT 515-612 - 22312 - TSNG312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Double Lip | Seal N/A TSNG312 | C1 Dynamic Load Rating N/A 321000 | CAD N/A |
FSNT 515-612 - 22312 - VR312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A V-ring | Seal N/A VR312 | C1 Dynamic Load Rating N/A 321000 | CAD N/A |
FSNT 516-613 - 21313 - LO313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 21313 | Seal Type N/A Labyrinth | Seal N/A LO313 | C1 Dynamic Load Rating N/A 259000 | CAD N/A |
FSNT 516-613 - 21313 - TA313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 21313 | Seal Type N/A Taconite | Seal N/A TA313 | C1 Dynamic Load Rating N/A 259000 | CAD N/A |
FSNT 516-613 - 21313 - TSNG313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 21313 | Seal Type N/A Double Lip | Seal N/A TSNG313 | C1 Dynamic Load Rating N/A 259000 | CAD N/A |
FSNT 516-613 - 21313 - VR313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 21313 | Seal Type N/A V-ring | Seal N/A VR313 | C1 Dynamic Load Rating N/A 259000 | CAD N/A |
FSNT 516-613 - 22313 - LO313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22313 | Seal Type N/A Labyrinth | Seal N/A LO313 | C1 Dynamic Load Rating N/A 361000 | CAD N/A |
FSNT 516-613 - 22313 - TA313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22313 | Seal Type N/A Taconite | Seal N/A TA313 | C1 Dynamic Load Rating N/A 361000 | CAD N/A |
FSNT 516-613 - 22313 - TSNG313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22313 | Seal Type N/A Double Lip | Seal N/A TSNG313 | C1 Dynamic Load Rating N/A 361000 | CAD N/A |
FSNT 516-613 - 22313 - VR313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22313 | Seal Type N/A V-ring | Seal N/A VR313 | C1 Dynamic Load Rating N/A 361000 | CAD N/A |
FSNT 517 - 21314 - LO314 | Housing N/A FSNT 517 | Shaft Diameter da N/A 70 mm | Shaft Diameter db N/A 80 mm | Bearing N/A 21314 | Seal Type N/A Labyrinth | Seal N/A LO314 | C1 Dynamic Load Rating N/A 292000 | CAD N/A |
FSNT 517 - 21314 - TA314 | Housing N/A FSNT 517 | Shaft Diameter da N/A 70 mm | Shaft Diameter db N/A 80 mm | Bearing N/A 21314 | Seal Type N/A Taconite | Seal N/A TA314 | C1 Dynamic Load Rating N/A 292000 | CAD N/A |
FSNT 517 - 21314 - TSNG314 | Housing N/A FSNT 517 | Shaft Diameter da N/A 70 mm | Shaft Diameter db N/A 80 mm | Bearing N/A 21314 | Seal Type N/A Double Lip | Seal N/A TSNG314 | C1 Dynamic Load Rating N/A 292000 | CAD N/A |
FSNT 517 - 21314 - VR314 | Housing N/A FSNT 517 | Shaft Diameter da N/A 70 mm | Shaft Diameter db N/A 80 mm | Bearing N/A 21314 | Seal Type N/A V-ring | Seal N/A VR314 | C1 Dynamic Load Rating N/A 292000 | CAD N/A |