Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
FSNT 520-617 - 22220 - TA220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 435000 | CAD N/A |
FSNT 520-617 - 22220 - TSNG220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 435000 | CAD N/A |
FSNT 520-617 - 22220 - VR220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A V-ring | Seal N/A VR220 | C1 Dynamic Load Rating N/A 435000 | CAD N/A |
FSNT 520-617 - 22317 - LO317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Labyrinth | Seal N/A LO317 | C1 Dynamic Load Rating N/A 569000 | CAD N/A |
FSNT 520-617 - 22317 - TA317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Taconite | Seal N/A TA317 | C1 Dynamic Load Rating N/A 569000 | CAD N/A |
FSNT 520-617 - 22317 - TSNG317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Double Lip | Seal N/A TSNG317 | C1 Dynamic Load Rating N/A 569000 | CAD N/A |
FSNT 520-617 - 22317 - VR317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A V-ring | Seal N/A VR317 | C1 Dynamic Load Rating N/A 569000 | CAD N/A |
FSNT 520-617 - 23220 - LO220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Labyrinth | Seal N/A LO220 | C1 Dynamic Load Rating N/A 554000 | CAD N/A |
FSNT 520-617 - 23220 - TA220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 554000 | CAD N/A |
FSNT 520-617 - 23220 - TSNG220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 554000 | CAD N/A |
FSNT 520-617 - 23220 - VR220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A V-ring | Seal N/A VR220 | C1 Dynamic Load Rating N/A 554000 | CAD N/A |
FSNT 522-619 - 22222 - LO222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Labyrinth | Seal N/A LO222 | C1 Dynamic Load Rating N/A 555000 | CAD N/A |
FSNT 522-619 - 22222 - TA222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Taconite | Seal N/A TA222 | C1 Dynamic Load Rating N/A 555000 | CAD N/A |
FSNT 522-619 - 22222 - TSNG222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Double Lip | Seal N/A TSNG222 | C1 Dynamic Load Rating N/A 555000 | CAD N/A |
FSNT 522-619 - 22222 - VR222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A V-ring | Seal N/A VR222 | C1 Dynamic Load Rating N/A 555000 | CAD N/A |
FSNT 522-619 - 22319 - LO319 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A Labyrinth | Seal N/A LO319 | C1 Dynamic Load Rating N/A 694000 | CAD N/A |
FSNT 522-619 - 22319 - TA319 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A Taconite | Seal N/A TA319 | C1 Dynamic Load Rating N/A 694000 | CAD N/A |
FSNT 522-619 - 22319 - TSNG319 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A Double Lip | Seal N/A TSNG319 | C1 Dynamic Load Rating N/A 694000 | CAD N/A |
FSNT 522-619 - 22319 - VR319 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A V-ring | Seal N/A VR319 | C1 Dynamic Load Rating N/A 694000 | CAD N/A |
FSNT 522-619 - 23222 - LO222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Labyrinth | Seal N/A LO222 | C1 Dynamic Load Rating N/A 710000 | CAD N/A |
FSNT 522-619 - 23222 - TA222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Taconite | Seal N/A TA222 | C1 Dynamic Load Rating N/A 710000 | CAD N/A |
FSNT 522-619 - 23222 - TSNG222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Double Lip | Seal N/A TSNG222 | C1 Dynamic Load Rating N/A 710000 | CAD N/A |
FSNT 522-619 - 23222 - VR222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A V-ring | Seal N/A VR222 | C1 Dynamic Load Rating N/A 710000 | CAD N/A |
FSNT 524-620 - 21320 - LO320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Labyrinth | Seal N/A LO320 | C1 Dynamic Load Rating N/A | CAD N/A |
FSNT 524-620 - 21320 - TA320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A | CAD N/A |