Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
FSNT 208-307 - 21307 - LO307 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Labyrinth | Seal N/A LO307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
FSNT 208-307 - 21307 - TA307 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Taconite | Seal N/A TA307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
FSNT 208-307 - 21307 - TSNG307 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Double Lip | Seal N/A TSNG307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
FSNT 208-307 - 21307 - VR307 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A V-ring | Seal N/A VR307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
FSNT 208-307 - 22208 - LO208 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Labyrinth | Seal N/A LO208 | C1 Dynamic Load Rating N/A 104000 | CAD N/A |
FSNT 208-307 - 22208 - TA208 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Taconite | Seal N/A TA208 | C1 Dynamic Load Rating N/A 104000 | CAD N/A |
FSNT 208-307 - 22208 - TSNG208 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Double Lip | Seal N/A TSNG208 | C1 Dynamic Load Rating N/A 104000 | CAD N/A |
FSNT 208-307 - 22208 - VR208 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A V-ring | Seal N/A VR208 | C1 Dynamic Load Rating N/A 104000 | CAD N/A |
FSNT 209 - 22209 - LO209 | Housing N/A FSNT 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A Labyrinth | Seal N/A LO209 | C1 Dynamic Load Rating N/A 109000 | CAD N/A |
FSNT 209 - 22209 - TA209 | Housing N/A FSNT 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A Taconite | Seal N/A TA209 | C1 Dynamic Load Rating N/A 109000 | CAD N/A |
FSNT 209 - 22209 - TSNG209 | Housing N/A FSNT 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A Double Lip | Seal N/A TSNG209 | C1 Dynamic Load Rating N/A 109000 | CAD N/A |
FSNT 209 - 22209 - VR209 | Housing N/A FSNT 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A V-ring | Seal N/A VR209 | C1 Dynamic Load Rating N/A 109000 | CAD N/A |
FSNT 210 - 22210 - LO210 | Housing N/A FSNT 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Labyrinth | Seal N/A LO210 | C1 Dynamic Load Rating N/A 117000 | CAD N/A |
FSNT 210 - 22210 - TA210 | Housing N/A FSNT 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Taconite | Seal N/A TA210 | C1 Dynamic Load Rating N/A 117000 | CAD N/A |
FSNT 210 - 22210 - TSNG210 | Housing N/A FSNT 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Double Lip | Seal N/A TSNG210 | C1 Dynamic Load Rating N/A 117000 | CAD N/A |
FSNT 210 - 22210 - VR210 | Housing N/A FSNT 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A V-ring | Seal N/A VR210 | C1 Dynamic Load Rating N/A 117000 | CAD N/A |
FSNT 211 - 22211 - LO211 | Housing N/A FSNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Labyrinth | Seal N/A LO211 | C1 Dynamic Load Rating N/A 140000 | CAD N/A |
FSNT 211 - 22211 - TA211 | Housing N/A FSNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Taconite | Seal N/A TA211 | C1 Dynamic Load Rating N/A 140000 | CAD N/A |
FSNT 211 - 22211 - TSNG211 | Housing N/A FSNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Double Lip | Seal N/A TSNG211 | C1 Dynamic Load Rating N/A 140000 | CAD N/A |
FSNT 211 - 22211 - VR211 | Housing N/A FSNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A V-ring | Seal N/A VR211 | C1 Dynamic Load Rating N/A 140000 | CAD N/A |
FSNT 212 - 22212 - LO212 | Housing N/A FSNT 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Labyrinth | Seal N/A LO212 | C1 Dynamic Load Rating N/A 169000 | CAD N/A |
FSNT 212 - 22212 - TA212 | Housing N/A FSNT 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Taconite | Seal N/A TA212 | C1 Dynamic Load Rating N/A 169000 | CAD N/A |
FSNT 212 - 22212 - TSNG212 | Housing N/A FSNT 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Double Lip | Seal N/A TSNG212 | C1 Dynamic Load Rating N/A 169000 | CAD N/A |
FSNT 212 - 22212 - VR212 | Housing N/A FSNT 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A V-ring | Seal N/A VR212 | C1 Dynamic Load Rating N/A 169000 | CAD N/A |
FSNT 213 - 22213 - LO213 | Housing N/A FSNT 213 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22213 | Seal Type N/A Labyrinth | Seal N/A LO213 | C1 Dynamic Load Rating N/A 206000 | CAD N/A |