Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
FSNT 510-608 - 21308 - TSNG308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Double Lip | Seal N/A TSNG308 | C1 Dynamic Load Rating N/A 113000 | CAD N/A |
FSNT 510-608 - 21308 - VR308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A V-ring | Seal N/A VR308 | C1 Dynamic Load Rating N/A 113000 | CAD N/A |
FSNT 510-608 - 22308 - LO308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Labyrinth | Seal N/A LO308 | C1 Dynamic Load Rating N/A 155000 | CAD N/A |
FSNT 510-608 - 22308 - TA308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Taconite | Seal N/A TA308 | C1 Dynamic Load Rating N/A 155000 | CAD N/A |
FSNT 510-608 - 22308 - TSNG308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Double Lip | Seal N/A TSNG308 | C1 Dynamic Load Rating N/A 155000 | CAD N/A |
FSNT 510-608 - 22308 - VR308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A V-ring | Seal N/A VR308 | C1 Dynamic Load Rating N/A 155000 | CAD N/A |
FSNT 511-609 - 21309 - LO309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 21309 | Seal Type N/A Labyrinth | Seal N/A LO309 | C1 Dynamic Load Rating N/A 138000 | CAD N/A |
FSNT 511-609 - 21309 - TA309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 21309 | Seal Type N/A Taconite | Seal N/A TA309 | C1 Dynamic Load Rating N/A 138000 | CAD N/A |
FSNT 511-609 - 21309 - TSNG309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 21309 | Seal Type N/A Double Lip | Seal N/A TSNG309 | C1 Dynamic Load Rating N/A 138000 | CAD N/A |
FSNT 511-609 - 21309 - VR309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 21309 | Seal Type N/A V-ring | Seal N/A VR309 | C1 Dynamic Load Rating N/A 138000 | CAD N/A |
FSNT 511-609 - 22309 - LO309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22309 | Seal Type N/A Labyrinth | Seal N/A LO309 | C1 Dynamic Load Rating N/A 190000 | CAD N/A |
FSNT 511-609 - 22309 - TA309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22309 | Seal Type N/A Taconite | Seal N/A TA309 | C1 Dynamic Load Rating N/A 190000 | CAD N/A |
FSNT 511-609 - 22309 - TSNG309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22309 | Seal Type N/A Double Lip | Seal N/A TSNG309 | C1 Dynamic Load Rating N/A 190000 | CAD N/A |
FSNT 511-609 - 22309 - VR309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22309 | Seal Type N/A V-ring | Seal N/A VR309 | C1 Dynamic Load Rating N/A 190000 | CAD N/A |
FSNT 512-610 - 21310 - LO310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Labyrinth | Seal N/A LO310 | C1 Dynamic Load Rating N/A 163000 | CAD N/A |
FSNT 512-610 - 21310 - TA310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Taconite | Seal N/A TA310 | C1 Dynamic Load Rating N/A 163000 | CAD N/A |
FSNT 512-610 - 21310 - TSNG310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Double Lip | Seal N/A TSNG310 | C1 Dynamic Load Rating N/A 163000 | CAD N/A |
FSNT 512-610 - 21310 - VR310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A V-ring | Seal N/A VR310 | C1 Dynamic Load Rating N/A 163000 | CAD N/A |
FSNT 512-610 - 22310 - LO310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Labyrinth | Seal N/A LO310 | C1 Dynamic Load Rating N/A 238000 | CAD N/A |
FSNT 512-610 - 22310 - TA310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Taconite | Seal N/A TA310 | C1 Dynamic Load Rating N/A 238000 | CAD N/A |
FSNT 512-610 - 22310 - TSNG310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Double Lip | Seal N/A TSNG310 | C1 Dynamic Load Rating N/A 238000 | CAD N/A |
FSNT 512-610 - 22310 - VR310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A V-ring | Seal N/A VR310 | C1 Dynamic Load Rating N/A 238000 | CAD N/A |
FSNT 513-611 - 21311 - LO311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 188000 | CAD N/A |
FSNT 513-611 - 21311 - TA311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 188000 | CAD N/A |
FSNT 513-611 - 21311 - TSNG311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Double Lip | Seal N/A TSNG311 | C1 Dynamic Load Rating N/A 188000 | CAD N/A |