Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNTD 507-606 - 21306K - TA606/ 15/16 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 15/16 in | Bearing N/A 21306K | Seal Type N/A Taconite | Seal N/A TA606/ 15/16 | Adapter Sleeve N/A HA306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 506-605 - 22206K - TSNG506 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A Double Lip | Seal N/A TSNG506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 507-606 - 21306K - TSNG606 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A Double Lip | Seal N/A TSNG606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 506-605 - 22206K - LO506 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A Labyrinth | Seal N/A LO506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 507-606 - 21306K - LO606 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A Labyrinth | Seal N/A LO606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 506-605 - 22206K - VR506 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A V-ring | Seal N/A VR506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 507-606 - 21306K - VR606 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A V-ring | Seal N/A VR606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 506-605 - 22206K - TA506 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A Taconite | Seal N/A TA506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 507-606 - 21306K - TA606 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A Taconite | Seal N/A TA606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 506-605 - 22206K - TSNG506 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A Double Lip | Seal N/A TSNG506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 507-606 - 21306K - TSNG606 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A Double Lip | Seal N/A TSNG606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 506-605 - 22206K - LO506 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A Labyrinth | Seal N/A LO506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 507-606 - 21306K - LO606 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A Labyrinth | Seal N/A LO606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 506-605 - 22206K - VR506 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A V-ring | Seal N/A VR506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 507-606 - 21306K - VR606 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A V-ring | Seal N/A VR606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 506-605 - 22206K - TA506 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A Taconite | Seal N/A TA506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 507-606 - 21306K - TA606 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A Taconite | Seal N/A TA606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 506-605 - 22206K - LO506/ 1 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 1 in | Bearing N/A 22206K | Seal Type N/A Labyrinth | Seal N/A LO506/ 1 | Adapter Sleeve N/A HE306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 507-606 - 21306K - LO606/ 1 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 1 in | Bearing N/A 21306K | Seal Type N/A Labyrinth | Seal N/A LO606/ 1 | Adapter Sleeve N/A HE2306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 506-605 - 22206K - TA506/ 1 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 1 in | Bearing N/A 22206K | Seal Type N/A Taconite | Seal N/A TA506/ 1 | Adapter Sleeve N/A HE306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 507-606 - 21306K - TA606/ 1 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 1 in | Bearing N/A 21306K | Seal Type N/A Taconite | Seal N/A TA606/ 1 | Adapter Sleeve N/A HE2306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 506-605 - 22206K - LO506/ 1 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 1 in | Bearing N/A 22206K | Seal Type N/A Labyrinth | Seal N/A LO506/ 1 | Adapter Sleeve N/A HE306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 507-606 - 21306K - LO606/ 1 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 1 in | Bearing N/A 21306K | Seal Type N/A Labyrinth | Seal N/A LO606/ 1 | Adapter Sleeve N/A HE2306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 506-605 - 22206K - TA506/ 1 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 1 in | Bearing N/A 22206K | Seal Type N/A Taconite | Seal N/A TA506/ 1 | Adapter Sleeve N/A HE306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 507-606 - 21306K - TA606/ 1 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 1 in | Bearing N/A 21306K | Seal Type N/A Taconite | Seal N/A TA606/ 1 | Adapter Sleeve N/A HE2306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |