Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| FSNT 511-609 - 21309K - TSNG609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Double Lip | Seal N/A TSNG609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 511-609 - 22309K - TSNG609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Double Lip | Seal N/A TSNG609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 512-610 - 21310K - TSNG610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Double Lip | Seal N/A TSNG610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 512-610 - 22310K - TSNG610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A Double Lip | Seal N/A TSNG610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 511-609 - 22211K - TSNG511 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A Double Lip | Seal N/A TSNG511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 513-611 - 21311K - TSNG611 | Housing N/A FSNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A Double Lip | Seal N/A TSNG611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 513-611 - 22311K - TSNG611 | Housing N/A FSNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 22311K | Seal Type N/A Double Lip | Seal N/A TSNG611 | Adapter Sleeve N/A H2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 512-610 - 22212K - TSNG512 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A Double Lip | Seal N/A TSNG512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 515-612 - 21312K - TSNG612 | Housing N/A FSNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 21312K | Seal Type N/A Double Lip | Seal N/A TSNG612 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 515-612 - 22312K - TSNG612 | Housing N/A FSNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 22312K | Seal Type N/A Double Lip | Seal N/A TSNG612 | Adapter Sleeve N/A H2312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 513-611 - 22213K - TSNG513 | Housing N/A FSNT 513-611 | Shaft Diameter d N/A 60 mm | Bearing N/A 22213K | Seal Type N/A Double Lip | Seal N/A TSNG513 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 516-613 - 21313K - TSNG613 | Housing N/A FSNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 21313K | Seal Type N/A Double Lip | Seal N/A TSNG613 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 516-613 - 22313K - TSNG613 | Housing N/A FSNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 22313K | Seal Type N/A Double Lip | Seal N/A TSNG613 | Adapter Sleeve N/A H2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 515-612 - 22215K - TSNG515 | Housing N/A FSNT 515-612 | Shaft Diameter d N/A 65 mm | Bearing N/A 22215K | Seal Type N/A Double Lip | Seal N/A TSNG515 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 518-615 - 21315K - TSNG615 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 21315K | Seal Type N/A Double Lip | Seal N/A TSNG615 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 518-615 - 22315K - TSNG615 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 22315K | Seal Type N/A Double Lip | Seal N/A TSNG615 | Adapter Sleeve N/A H2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 516-613 - 22216K - TSNG516 | Housing N/A FSNT 516-613 | Shaft Diameter d N/A 70 mm | Bearing N/A 22216K | Seal Type N/A Double Lip | Seal N/A TSNG516 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 519-616 - 21316K - TSNG616 | Housing N/A FSNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 21316K | Seal Type N/A Double Lip | Seal N/A TSNG616 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 519-616 - 22316K - TSNG616 | Housing N/A FSNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 22316K | Seal Type N/A Double Lip | Seal N/A TSNG616 | Adapter Sleeve N/A H2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 517 - 22217K - TSNG517 | Housing N/A FSNT 517 | Shaft Diameter d N/A 75 mm | Bearing N/A 22217K | Seal Type N/A Double Lip | Seal N/A TSNG517 | Adapter Sleeve N/A H317 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 520-617 - 21317K - TSNG617 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 21317K | Seal Type N/A Double Lip | Seal N/A TSNG617 | Adapter Sleeve N/A H317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 520-617 - 22317K - TSNG617 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 22317K | Seal Type N/A Double Lip | Seal N/A TSNG617 | Adapter Sleeve N/A H2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 518-615 - 22218K - TSNG518 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A Double Lip | Seal N/A TSNG518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 518-615 - 23218K - TSNG518 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A Double Lip | Seal N/A TSNG518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 519-616 - 22219K - TSNG519 | Housing N/A FSNT 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A Double Lip | Seal N/A TSNG519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A
|
Add To Cart
Request Quote |