Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNTD 510-608 - 22308K - TSNG608 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 22308K | Seal Type N/A Double Lip | Seal N/A TSNG608 | Adapter Sleeve N/A H2308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 508-607 - 22208K - LO508 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 35 mm | Bearing N/A 22208K | Seal Type N/A Labyrinth | Seal N/A LO508 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 510-608 - 21308K - LO608 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 21308K | Seal Type N/A Labyrinth | Seal N/A LO608 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 510-608 - 22308K - LO608 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 22308K | Seal Type N/A Labyrinth | Seal N/A LO608 | Adapter Sleeve N/A H2308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 508-607 - 22208K - VR508 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 35 mm | Bearing N/A 22208K | Seal Type N/A V-ring | Seal N/A VR508 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 510-608 - 21308K - VR608 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 21308K | Seal Type N/A V-ring | Seal N/A VR608 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 510-608 - 22308K - VR608 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 22308K | Seal Type N/A V-ring | Seal N/A VR608 | Adapter Sleeve N/A H2308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 508-607 - 22208K - TA508 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 35 mm | Bearing N/A 22208K | Seal Type N/A Taconite | Seal N/A TA508 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 510-608 - 21308K - TA608 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 21308K | Seal Type N/A Taconite | Seal N/A TA608 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 510-608 - 22308K - TA608 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 22308K | Seal Type N/A Taconite | Seal N/A TA608 | Adapter Sleeve N/A H2308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 509 - 22209K - LO509/ 1-7/16 | Housing N/A SNT 509 | Shaft Diameter d N/A 1 7/16 in | Bearing N/A 22209K | Seal Type N/A Labyrinth | Seal N/A LO509/ 1-7/16 | Adapter Sleeve N/A HA309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 21309K - LO609/ 1-7/16 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 1 7/16 in | Bearing N/A 21309K | Seal Type N/A Labyrinth | Seal N/A LO609/ 1-7/16 | Adapter Sleeve N/A HA309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 22309K - LO609/ 1-7/16 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 1 7/16 in | Bearing N/A 22309K | Seal Type N/A Labyrinth | Seal N/A LO609/ 1-7/16 | Adapter Sleeve N/A HA2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 509 - 22209K - TA509/ 1-7/16 | Housing N/A SNT 509 | Shaft Diameter d N/A 1 7/16 in | Bearing N/A 22209K | Seal Type N/A Taconite | Seal N/A TA509/ 1-7/16 | Adapter Sleeve N/A HA309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 21309K - TA609/ 1-7/16 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 1 7/16 in | Bearing N/A 21309K | Seal Type N/A Taconite | Seal N/A TA609/ 1-7/16 | Adapter Sleeve N/A HA309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 22309K - TA609/ 1-7/16 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 1 7/16 in | Bearing N/A 22309K | Seal Type N/A Taconite | Seal N/A TA609/ 1-7/16 | Adapter Sleeve N/A HA2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 509 - 22209K - LO509/ 1-7/16 | Housing N/A SNTD 509 | Shaft Diameter d N/A 1 7/16 in | Bearing N/A 22209K | Seal Type N/A Labyrinth | Seal N/A LO509/ 1-7/16 | Adapter Sleeve N/A HA309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 21309K - LO609/ 1-7/16 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 1 7/16 in | Bearing N/A 21309K | Seal Type N/A Labyrinth | Seal N/A LO609/ 1-7/16 | Adapter Sleeve N/A HA309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 22309K - LO609/ 1-7/16 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 1 7/16 in | Bearing N/A 22309K | Seal Type N/A Labyrinth | Seal N/A LO609/ 1-7/16 | Adapter Sleeve N/A HA2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 509 - 22209K - TA509/ 1-7/16 | Housing N/A SNTD 509 | Shaft Diameter d N/A 1 7/16 in | Bearing N/A 22209K | Seal Type N/A Taconite | Seal N/A TA509/ 1-7/16 | Adapter Sleeve N/A HA309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 21309K - TA609/ 1-7/16 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 1 7/16 in | Bearing N/A 21309K | Seal Type N/A Taconite | Seal N/A TA609/ 1-7/16 | Adapter Sleeve N/A HA309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 22309K - TA609/ 1-7/16 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 1 7/16 in | Bearing N/A 22309K | Seal Type N/A Taconite | Seal N/A TA609/ 1-7/16 | Adapter Sleeve N/A HA2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 509 - 22209K - LO509/ 1-1/2 | Housing N/A SNT 509 | Shaft Diameter d N/A 1 1/2 in | Bearing N/A 22209K | Seal Type N/A Labyrinth | Seal N/A LO509/ 1-1/2 | Adapter Sleeve N/A HE309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 21309K - LO609/ 1-1/2 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 1 1/2 in | Bearing N/A 21309K | Seal Type N/A Labyrinth | Seal N/A LO609/ 1-1/2 | Adapter Sleeve N/A HE309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 22309K - LO609/ 1-1/2 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 1 1/2 in | Bearing N/A 22309K | Seal Type N/A Labyrinth | Seal N/A LO609/ 1-1/2 | Adapter Sleeve N/A HE2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |