Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNT 509 - 22209K - TA509/ 1-1/2 | Housing N/A SNT 509 | Shaft Diameter d N/A 1 1/2 in | Bearing N/A 22209K | Seal Type N/A Taconite | Seal N/A TA509/ 1-1/2 | Adapter Sleeve N/A HE309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 21309K - TA609/ 1-1/2 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 1 1/2 in | Bearing N/A 21309K | Seal Type N/A Taconite | Seal N/A TA609/ 1-1/2 | Adapter Sleeve N/A HE309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 22309K - TA609/ 1-1/2 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 1 1/2 in | Bearing N/A 22309K | Seal Type N/A Taconite | Seal N/A TA609/ 1-1/2 | Adapter Sleeve N/A HE2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 509 - 22209K - LO509/ 1-1/2 | Housing N/A SNTD 509 | Shaft Diameter d N/A 1 1/2 in | Bearing N/A 22209K | Seal Type N/A Labyrinth | Seal N/A LO509/ 1-1/2 | Adapter Sleeve N/A HE309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 21309K - LO609/ 1-1/2 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 1 1/2 in | Bearing N/A 21309K | Seal Type N/A Labyrinth | Seal N/A LO609/ 1-1/2 | Adapter Sleeve N/A HE309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 22309K - LO609/ 1-1/2 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 1 1/2 in | Bearing N/A 22309K | Seal Type N/A Labyrinth | Seal N/A LO609/ 1-1/2 | Adapter Sleeve N/A HE2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 509 - 22209K - TA509/ 1-1/2 | Housing N/A SNTD 509 | Shaft Diameter d N/A 1 1/2 in | Bearing N/A 22209K | Seal Type N/A Taconite | Seal N/A TA509/ 1-1/2 | Adapter Sleeve N/A HE309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 21309K - TA609/ 1-1/2 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 1 1/2 in | Bearing N/A 21309K | Seal Type N/A Taconite | Seal N/A TA609/ 1-1/2 | Adapter Sleeve N/A HE309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 22309K - TA609/ 1-1/2 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 1 1/2 in | Bearing N/A 22309K | Seal Type N/A Taconite | Seal N/A TA609/ 1-1/2 | Adapter Sleeve N/A HE2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 509 - 22209K - TSNG509 | Housing N/A SNT 509 | Shaft Diameter d N/A 40 mm | Bearing N/A 22209K | Seal Type N/A Double Lip | Seal N/A TSNG509 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 21309K - TSNG609 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Double Lip | Seal N/A TSNG609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 22309K - TSNG609 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Double Lip | Seal N/A TSNG609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 509 - 22209K - LO509 | Housing N/A SNT 509 | Shaft Diameter d N/A 40 mm | Bearing N/A 22209K | Seal Type N/A Labyrinth | Seal N/A LO509 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 21309K - LO609 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Labyrinth | Seal N/A LO609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 22309K - LO609 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Labyrinth | Seal N/A LO609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 509 - 22209K - VR509 | Housing N/A SNT 509 | Shaft Diameter d N/A 40 mm | Bearing N/A 22209K | Seal Type N/A V-ring | Seal N/A VR509 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 21309K - VR609 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A V-ring | Seal N/A VR609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 22309K - VR609 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A V-ring | Seal N/A VR609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 509 - 22209K - TA509 | Housing N/A SNT 509 | Shaft Diameter d N/A 40 mm | Bearing N/A 22209K | Seal Type N/A Taconite | Seal N/A TA509 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 21309K - TA609 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Taconite | Seal N/A TA609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 511-609 - 22309K - TA609 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Taconite | Seal N/A TA609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 509 - 22209K - TSNG509 | Housing N/A SNTD 509 | Shaft Diameter d N/A 40 mm | Bearing N/A 22209K | Seal Type N/A Double Lip | Seal N/A TSNG509 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 21309K - TSNG609 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Double Lip | Seal N/A TSNG609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 22309K - TSNG609 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Double Lip | Seal N/A TSNG609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 509 - 22209K - LO509 | Housing N/A SNTD 509 | Shaft Diameter d N/A 40 mm | Bearing N/A 22209K | Seal Type N/A Labyrinth | Seal N/A LO509 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |