Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNTD 511-609 - 21309K - LO609 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Labyrinth | Seal N/A LO609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 22309K - LO609 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Labyrinth | Seal N/A LO609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 509 - 22209K - VR509 | Housing N/A SNTD 509 | Shaft Diameter d N/A 40 mm | Bearing N/A 22209K | Seal Type N/A V-ring | Seal N/A VR509 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 21309K - VR609 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A V-ring | Seal N/A VR609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 22309K - VR609 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A V-ring | Seal N/A VR609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 509 - 22209K - TA509 | Housing N/A SNTD 509 | Shaft Diameter d N/A 40 mm | Bearing N/A 22209K | Seal Type N/A Taconite | Seal N/A TA509 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 21309K - TA609 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Taconite | Seal N/A TA609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 511-609 - 22309K - TA609 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Taconite | Seal N/A TA609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 510-608 - 22210K - LO510/ 1-11/16 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 1 11/16 in | Bearing N/A 22210K | Seal Type N/A Labyrinth | Seal N/A LO510/ 1-11/16 | Adapter Sleeve N/A HA310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 512-610 - 21310K - LO610/ 1-11/16 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 1 11/16 in | Bearing N/A 21310K | Seal Type N/A Labyrinth | Seal N/A LO610/ 1-11/16 | Adapter Sleeve N/A HA310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 512-610 - 22310K - LO610/ 1-11/16 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 1 11/16 in | Bearing N/A 22310K | Seal Type N/A Labyrinth | Seal N/A LO610/ 1-11/16 | Adapter Sleeve N/A HA2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 510-608 - 22210K - TA510/ 1-11/16 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 1 11/16 in | Bearing N/A 22210K | Seal Type N/A Taconite | Seal N/A TA510/ 1-11/16 | Adapter Sleeve N/A HA310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 512-610 - 21310K - TA610/ 1-11/16 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 1 11/16 in | Bearing N/A 21310K | Seal Type N/A Taconite | Seal N/A TA610/ 1-11/16 | Adapter Sleeve N/A HA310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 512-610 - 22310K - TA610/ 1-11/16 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 1 11/16 in | Bearing N/A 22310K | Seal Type N/A Taconite | Seal N/A TA610/ 1-11/16 | Adapter Sleeve N/A HA2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 510-608 - 22210K - LO510/ 1-11/16 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 1 11/16 in | Bearing N/A 22210K | Seal Type N/A Labyrinth | Seal N/A LO510/ 1-11/16 | Adapter Sleeve N/A HA310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 512-610 - 21310K - LO610/ 1-11/16 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 1 11/16 in | Bearing N/A 21310K | Seal Type N/A Labyrinth | Seal N/A LO610/ 1-11/16 | Adapter Sleeve N/A HA310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 512-610 - 22310K - LO610/ 1-11/16 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 1 11/16 in | Bearing N/A 22310K | Seal Type N/A Labyrinth | Seal N/A LO610/ 1-11/16 | Adapter Sleeve N/A HA2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 510-608 - 22210K - TA510/ 1-11/16 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 1 11/16 in | Bearing N/A 22210K | Seal Type N/A Taconite | Seal N/A TA510/ 1-11/16 | Adapter Sleeve N/A HA310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 512-610 - 21310K - TA610/ 1-11/16 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 1 11/16 in | Bearing N/A 21310K | Seal Type N/A Taconite | Seal N/A TA610/ 1-11/16 | Adapter Sleeve N/A HA310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 512-610 - 22310K - TA610/ 1-11/16 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 1 11/16 in | Bearing N/A 22310K | Seal Type N/A Taconite | Seal N/A TA610/ 1-11/16 | Adapter Sleeve N/A HA2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 510-608 - 22210K - LO510/ 1-3/4 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 22210K | Seal Type N/A Labyrinth | Seal N/A LO510/ 1-3/4 | Adapter Sleeve N/A HE310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 512-610 - 21310K - LO610/ 1-3/4 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 21310K | Seal Type N/A Labyrinth | Seal N/A LO610/ 1-3/4 | Adapter Sleeve N/A HE310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 512-610 - 22310K - LO610/ 1-3/4 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 22310K | Seal Type N/A Labyrinth | Seal N/A LO610/ 1-3/4 | Adapter Sleeve N/A HE2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 510-608 - 22210K - TA510/ 1-3/4 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 22210K | Seal Type N/A Taconite | Seal N/A TA510/ 1-3/4 | Adapter Sleeve N/A HE310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 512-610 - 21310K - TA610/ 1-3/4 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 21310K | Seal Type N/A Taconite | Seal N/A TA610/ 1-3/4 | Adapter Sleeve N/A HE310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
Add To Cart
Request Quote |