Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| FSNT 520-617 - 22317K - TA617 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 22317K | Seal Type N/A Taconite | Seal N/A TA617 | Adapter Sleeve N/A H2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 518-615 - 22218K - TA518 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A Taconite | Seal N/A TA518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 518-615 - 23218K - TA518 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A Taconite | Seal N/A TA518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 519-616 - 22219K - TA519 | Housing N/A FSNT 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A Taconite | Seal N/A TA519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 522-619 - 21319K - TA619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Taconite | Seal N/A TA619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 522-619 - 22319K - TA619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Taconite | Seal N/A TA619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 520-617 - 22220K - TA520 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 22220K | Seal Type N/A Taconite | Seal N/A TA520 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 520-617 - 23220K - TA520 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A Taconite | Seal N/A TA520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 524-620 - 21320K - TA620 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A Taconite | Seal N/A TA620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 524-620 - 22320K - TA620 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 22320K | Seal Type N/A Taconite | Seal N/A TA620 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 522-619 - 22222K - TA522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Taconite | Seal N/A TA522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 522-619 - 23222K - TA522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Taconite | Seal N/A TA522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 524-620 - 22224K - TA524 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A Taconite | Seal N/A TA524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 524-620 - 23224K - TA524 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A Taconite | Seal N/A TA524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 526 - 22226K - TA526 | Housing N/A FSNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A Taconite | Seal N/A TA526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 526 - 23226K - TA526 | Housing N/A FSNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A Taconite | Seal N/A TA526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 528 - 22228K - TA528 | Housing N/A FSNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A Taconite | Seal N/A TA528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 528 - 23228K - TA528 | Housing N/A FSNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A Taconite | Seal N/A TA528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 530 - 22230K - TA530 | Housing N/A FSNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 22230K | Seal Type N/A Taconite | Seal N/A TA530 | Adapter Sleeve N/A H3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 530 - 23230K - TA530 | Housing N/A FSNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 23230K | Seal Type N/A Taconite | Seal N/A TA530 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 532 - 22232K - TA532 | Housing N/A FSNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A Taconite | Seal N/A TA532 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 532 - 23232K - TA532 | Housing N/A FSNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A Taconite | Seal N/A TA532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 511-609 - 21309K - TSNG609 | Housing N/A FSNTD 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Double Lip | Seal N/A TSNG609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 511-609 - 22309K - TSNG609 | Housing N/A FSNTD 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Double Lip | Seal N/A TSNG609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 512-610 - 21310K - TSNG610 | Housing N/A FSNTD 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Double Lip | Seal N/A TSNG610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
Add To Cart
Request Quote |