Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken SNTND Plummer Blocks feature durable ductile-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNTND Plummer Blocks are available in two-bolt mounting configurations. SNTND 3000 Light Series housings are designed for large spherical roller bearings used in light duty applications. Shaft size range: 110 - 150 mm in tapered bore and 120-175 mm in cylindrical bore.
1 - 31 of 31 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNTND 3024 - 23024 - TSNG224 N/A SNTND 3024 N/A 120 mm N/A 135 mm N/A 23024 N/A Double Lip N/A TSNG224 N/A 408000 N/A CAD Icon (for items table)
SNTND 3024 - 23024 - VR224 N/A SNTND 3024 N/A 120 mm N/A 135 mm N/A 23024 N/A V-ring N/A VR224 N/A 408000 N/A CAD Icon (for items table)
SNTND 3024 - 23024 - LO224 N/A SNTND 3024 N/A 120 mm N/A 135 mm N/A 23024 N/A Labyrinth N/A LO224 N/A 408000 N/A CAD Icon (for items table)
SNTND 3024 - 24024 - TSNG224 N/A SNTND 3024 N/A 120 mm N/A 135 mm N/A 24024 N/A Double Lip N/A TSNG224 N/A 523000 N/A CAD Icon (for items table)
SNTND 3024 - 24024 - VR224 N/A SNTND 3024 N/A 120 mm N/A 135 mm N/A 24024 N/A V-ring N/A VR224 N/A 523000 N/A CAD Icon (for items table)
SNTND 3024 - 24024 - LO224 N/A SNTND 3024 N/A 120 mm N/A 135 mm N/A 24024 N/A Labyrinth N/A LO224 N/A 523000 N/A CAD Icon (for items table)
SNTND 3026 - 23026 - TSNG226 N/A SNTND 3026 N/A 130 mm N/A 145 mm N/A 23026 N/A Double Lip N/A TSNG226 N/A 5180000 N/A CAD Icon (for items table)
SNTND 3026 - 23026 - VR226 N/A SNTND 3026 N/A 130 mm N/A 145 mm N/A 23026 N/A V-ring N/A VR226 N/A 5180000 N/A CAD Icon (for items table)
SNTND 3026 - 23026 - LO226 N/A SNTND 3026 N/A 130 mm N/A 145 mm N/A 23026 N/A Labyrinth N/A LO226 N/A 5180000 N/A CAD Icon (for items table)
SNTND 3026 - 24026 - TSNG226 N/A SNTND 3026 N/A 130 mm N/A 145 mm N/A 24026 N/A Double Lip N/A TSNG226 N/A 664000 N/A CAD Icon (for items table)
SNTND 3026 - 24026 - VR226 N/A SNTND 3026 N/A 130 mm N/A 145 mm N/A 24026 N/A V-ring N/A VR226 N/A 664000 N/A CAD Icon (for items table)
SNTND 3026 - 24026 - LO226 N/A SNTND 3026 N/A 130 mm N/A 145 mm N/A 24026 N/A Labyrinth N/A LO226 N/A 664000 N/A CAD Icon (for items table)
SNTND 3028 - 23028 - TSNG228 N/A SNTND 3028 N/A 140 mm N/A 155 mm N/A 23028 N/A Double Lip N/A TSNG228 N/A 551000 N/A CAD Icon (for items table)
SNTND 3028 - 23028 - VR228 N/A SNTND 3028 N/A 140 mm N/A 155 mm N/A 23028 N/A V-ring N/A VR228 N/A 551000 N/A CAD Icon (for items table)
SNTND 3028 - 23028 - LO228 N/A SNTND 3028 N/A 140 mm N/A 155 mm N/A 23028 N/A Labyrinth N/A LO228 N/A 551000 N/A CAD Icon (for items table)
SNTND 3028 - 24028 - TSNG228 N/A SNTND 3028 N/A 140 mm N/A 155 mm N/A 24028 N/A Double Lip N/A TSNG228 N/A 702000 N/A CAD Icon (for items table)
SNTND 3028 - 24028 - VR228 N/A SNTND 3028 N/A 140 mm N/A 155 mm N/A 24028 N/A V-ring N/A VR228 N/A 702000 N/A CAD Icon (for items table)
SNTND 3028 - 24028 - LO228 N/A SNTND 3028 N/A 140 mm N/A 155 mm N/A 24028 N/A Labyrinth N/A LO228 N/A 702000 N/A CAD Icon (for items table)
SNTND 3030 - 23030 - TSNG230 N/A SNTND 3030 N/A 150 mm N/A 165 mm N/A 23030 N/A Double Lip N/A TSNG230 N/A 621000 N/A CAD Icon (for items table)
SNTND 3030 - 23030 - VR230 N/A SNTND 3030 N/A 150 mm N/A 165 mm N/A 23030 N/A V-ring N/A VR230 N/A 621000 N/A CAD Icon (for items table)
SNTND 3030 - 23030 - LO230 N/A SNTND 3030 N/A 150 mm N/A 165 mm N/A 23030 N/A Labyrinth N/A LO230 N/A 621000 N/A CAD Icon (for items table)
SNTND 3030 - 24030 - TSNG230 N/A SNTND 3030 N/A 150 mm N/A 165 mm N/A 24030 N/A Double Lip N/A TSNG230 N/A 808000 N/A CAD Icon (for items table)
SNTND 3030 - 24030 - VR230 N/A SNTND 3030 N/A 150 mm N/A 165 mm N/A 24030 N/A V-ring N/A VR230 N/A 808000 N/A CAD Icon (for items table)
SNTND 3030 - 24030 - LO230 N/A SNTND 3030 N/A 150 mm N/A 165 mm N/A 24030 N/A Labyrinth N/A LO230 N/A 808000 N/A CAD Icon (for items table)
SNTND 3032 - 23032 - TSNG232 N/A SNTND 3032 N/A 160 mm N/A 175 mm N/A 23032 N/A Double Lip N/A TSNG232 N/A 705000 N/A CAD Icon (for items table)
SNTND 3032 - 23032 - VR232 N/A SNTND 3032 N/A 160 mm N/A 175 mm N/A 23032 N/A V-ring N/A VR232 N/A 705000 N/A CAD Icon (for items table)
SNTND 3032 - 23032 - LO232 N/A SNTND 3032 N/A 160 mm N/A 175 mm N/A 23032 N/A Labyrinth N/A LO232 N/A 705000 N/A CAD Icon (for items table)
SNTND 3032 - 24032 - TSNG232 N/A SNTND 3032 N/A 160 mm N/A 175 mm N/A 24032 N/A Double Lip N/A TSNG232 N/A 914000 N/A CAD Icon (for items table)
SNTND 3032 - 24032 - VR232 N/A SNTND 3032 N/A 160 mm N/A 175 mm N/A 24032 N/A V-ring N/A VR232 N/A 914000 N/A CAD Icon (for items table)
SNTND 3032 - 24032 - LO232 N/A SNTND 3032 N/A 160 mm N/A 175 mm N/A 24032 N/A Labyrinth N/A LO232 N/A 914000 N/A CAD Icon (for items table)
SNTND 3034 - 23034 - LO3034/185 N/A SNTND 3034 N/A 170 mm N/A 185 mm N/A 23034 N/A Labyrinth N/A LO3034/185 N/A 858000 N/A CAD Icon (for items table)
1 - 31 of 31 | Results Per Page | View | Unit of Measure
1