Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken SNTND Plummer Blocks feature durable ductile-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNTND Plummer Blocks are available in two-bolt mounting configurations. SNTND 3000 Light Series housings are designed for large spherical roller bearings used in light duty applications. Shaft size range: 110 - 150 mm in tapered bore and 120-175 mm in cylindrical bore.
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Material 

Shaft Diameter d (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTND 3024 - 23024K - TSNG524 N/A SNTND 3024 N/A 110 mm N/A 23024K N/A Double Lip N/A TSNG524 N/A H3024 N/A 408000 N/A CAD Icon (for items table)
SNTND 3026 - 23026K - TSNG526 N/A SNTND 3026 N/A 115 mm N/A 23026K N/A Double Lip N/A TSNG526 N/A H3026 N/A 518000 N/A CAD Icon (for items table)
SNTND 3028 - 23028K - TSNG528 N/A SNTND 3028 N/A 125 mm N/A 23028K N/A Double Lip N/A TSNG528 N/A H3028 N/A 551000 N/A CAD Icon (for items table)
SNTND 3030 - 23030K - TSNG530 N/A SNTND 3030 N/A 135 mm N/A 23030K N/A Double Lip N/A TSNG530 N/A H3030 N/A 621000 N/A CAD Icon (for items table)
SNTND 3032 - 23032K - TSNG532 N/A SNTND 3032 N/A 140 mm N/A 23032K N/A Double Lip N/A TSNG532 N/A H3032 N/A 705000 N/A CAD Icon (for items table)
SNTND 3024 - 23024K - VR524 N/A SNTND 3024 N/A 110 mm N/A 23024K N/A V-ring N/A VR524 N/A H3024 N/A 408000 N/A CAD Icon (for items table)
SNTND 3026 - 23026K - VR526 N/A SNTND 3026 N/A 115 mm N/A 23026K N/A V-ring N/A VR526 N/A H3026 N/A 518000 N/A CAD Icon (for items table)
SNTND 3028 - 23028K - VR528 N/A SNTND 3028 N/A 125 mm N/A 23028K N/A V-ring N/A VR528 N/A H3028 N/A 551000 N/A CAD Icon (for items table)
SNTND 3030 - 23030K - VR530 N/A SNTND 3030 N/A 135 mm N/A 23030K N/A V-ring N/A VR530 N/A H3030 N/A 621000 N/A CAD Icon (for items table)
SNTND 3032 - 23032K - VR532 N/A SNTND 3032 N/A 140 mm N/A 23032K N/A V-ring N/A VR532 N/A H3032 N/A 705000 N/A CAD Icon (for items table)
SNTND 3024 - 23024K - LO524 N/A SNTND 3024 N/A 110 mm N/A 23024K N/A Labyrinth N/A LO524 N/A H3024 N/A 408000 N/A CAD Icon (for items table)
SNTND 3026 - 23026K - LO526 N/A SNTND 3026 N/A 115 mm N/A 23026K N/A Labyrinth N/A LO526 N/A H3026 N/A 518000 N/A CAD Icon (for items table)
SNTND 3028 - 23028K - LO528 N/A SNTND 3028 N/A 125 mm N/A 23028K N/A Labyrinth N/A LO528 N/A H3028 N/A 551000 N/A CAD Icon (for items table)
SNTND 3030 - 23030K - LO530 N/A SNTND 3030 N/A 135 mm N/A 23030K N/A Labyrinth N/A LO530 N/A H3030 N/A 621000 N/A CAD Icon (for items table)
SNTND 3032 - 23032K - LO532 N/A SNTND 3032 N/A 140 mm N/A 23032K N/A Labyrinth N/A LO532 N/A H3032 N/A 705000 N/A CAD Icon (for items table)
SNTND 3034 - 23034K - LO3034 N/A SNTND 3034 N/A 150 mm N/A 23034K N/A Labyrinth N/A LO3034 N/A H3034 N/A 858000 N/A CAD Icon (for items table)
SNTND 3024 - 23024K - TA524 N/A SNTND 3024 N/A 110 mm N/A 23024K N/A Taconite N/A TA524 N/A H3024 N/A 408000 N/A CAD Icon (for items table)
SNTND 3026 - 23026K - TA526 N/A SNTND 3026 N/A 115 mm N/A 23026K N/A Taconite N/A TA526 N/A H3026 N/A 518000 N/A CAD Icon (for items table)
SNTND 3028 - 23028K - TA528 N/A SNTND 3028 N/A 125 mm N/A 23028K N/A Taconite N/A TA528 N/A H3028 N/A 551000 N/A CAD Icon (for items table)
SNTND 3030 - 23030K - TA530 N/A SNTND 3030 N/A 135 mm N/A 23030K N/A Taconite N/A TA530 N/A H3030 N/A 621000 N/A CAD Icon (for items table)
SNTND 3032 - 23032K - TA532 N/A SNTND 3032 N/A 140 mm N/A 23032K N/A Taconite N/A TA532 N/A H3032 N/A 705000 N/A CAD Icon (for items table)
SNTND 3034 - 23034K - TA3034 N/A SNTND 3034 N/A 150 mm N/A 23034K N/A Taconite N/A TA3034 N/A H3034 N/A 858000 N/A CAD Icon (for items table)
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1