2576 - 2600 of 4159 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 220 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
N/A 220 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
N/A 220 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
N/A 8.875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A
N/A 8.875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A
N/A 8.875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A
N/A 8.875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A
N/A 8.875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A
N/A 8.875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A
N/A 8.875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A
N/A 8.875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A
N/A 8.875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A
N/A 8.875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A
N/A 8.875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A
N/A 8.875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A
N/A 8.875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A
N/A 8.875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A
N/A 8.875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A
N/A 8.875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A
N/A 8.875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A
N/A 8.875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A
N/A 8.875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A
N/A 8.875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A
N/A 8.875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A
N/A 8.875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A
2576 - 2600 of 4159 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »