2951 - 2975 of 4159 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 270 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
N/A 270 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
N/A 270 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
N/A 270 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
N/A 10.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 10.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 10.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 10.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 10.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 10.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 10.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 10.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 10.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 10.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 10.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 10.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 10.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A
N/A 10.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A
N/A 10.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A
N/A 10.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A
N/A 10.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A
N/A 10.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A
N/A 10.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
N/A 10.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
N/A 10.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
2951 - 2975 of 4159 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »