3476 - 3500 of 4159 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 15.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
N/A 15.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
N/A 15.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
N/A 15.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
N/A 15.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
N/A 15.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
N/A 15.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
N/A 15.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
N/A 15.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
N/A 15.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
N/A 15.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A
N/A 15.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A
N/A 15.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A
N/A 15.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A
N/A 15.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A
N/A 15.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A
N/A 15.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A
N/A 15.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A
N/A 15.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A
N/A 15.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A
N/A 15.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A
N/A 15.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A
N/A 400 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
N/A 400 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
N/A 400 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
3476 - 3500 of 4159 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »