Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
3926 - 3950 of 4159 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Add To Cart/Request Quote
N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Add To Cart
Request Quote
3926 - 3950 of 4159 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »