4001 - 4025 of 4159 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A
N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A
N/A 560 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A
N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A
N/A 560 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A
N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A
N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A
N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A
N/A 560 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A
N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A
N/A 560 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A
N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A
N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A
N/A 570 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A
N/A 570 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A
N/A 580 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 580 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 580 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 580 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 580 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 580 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 580 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 580 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
4001 - 4025 of 4159 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »