4076 - 4100 of 4159 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A
N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A
N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A
N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A
N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A
N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A
N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A
N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A
N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A
N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A
N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A
N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A
N/A 600 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
4076 - 4100 of 4159 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »