Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE400BXHKPS | N/A 4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 146800 lbf653000 N | N/A 176025 lbf783000 N | N/A | N/A 1820 rpm |
N/A
|
| HSE400BXHRSS | N/A 4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 146800 lbf653000 N | N/A 176025 lbf783000 N | N/A | N/A 1820 rpm |
N/A
|
| LSE400BRH | N/A 4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE400BRHATL | N/A 4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE400BRHFS | N/A 4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE400BRHHTPS | N/A 4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE400BRHKPS | N/A 4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE400BRHRSS | N/A 4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE400BXH | N/A 4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE400BXHATL | N/A 4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE400BXHFS | N/A 4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE400BXHHTPS | N/A 4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE400BXHKPS | N/A 4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE400BXHRSS | N/A 4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| MSE400BRH | N/A 4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE400BRHATL | N/A 4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE400BRHFS | N/A 4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE400BRHHTPS | N/A 4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE400BRHKPS | N/A 4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE400BRHRSS | N/A 4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE400BXH | N/A 4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE400BXHATL | N/A 4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE400BXHFS | N/A 4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE400BXHHTPS | N/A 4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE400BXHKPS | N/A 4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|