Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM120BRH | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM120BRHATL | N/A 120 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM120BRHFS | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM120BRHHTPS | N/A 120 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM120BRHKPS | N/A 120 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM120BRHRSS | N/A 120 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM120BXH | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM120BXHATL | N/A 120 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM120BXHFS | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM120BXHHTPS | N/A 120 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM120BXHKPS | N/A 120 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM120BXHRSS | N/A 120 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| MSM120BRH | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM120BRHATL | N/A 120 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM120BRHFS | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM120BRHHTPS | N/A 120 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM120BRHKPS | N/A 120 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM120BRHRSS | N/A 120 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM120BXH | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM120BXHATL | N/A 120 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM120BXHFS | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM120BXHHTPS | N/A 120 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM120BXHKPS | N/A 120 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM120BXHRSS | N/A 120 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| HSE412BRHATL | N/A 4 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|