Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
2901 - 2950 of 4159 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM260BXHATL N/A 260 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A CAD Icon (for items table)
MSM260BXHFS N/A 260 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A CAD Icon (for items table)
MSM260BXHHTPS N/A 260 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A CAD Icon (for items table)
MSM260BXHKPS N/A 260 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A CAD Icon (for items table)
MSM260BXHRSS N/A 260 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A CAD Icon (for items table)
LSE1008BRH N/A 10 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSE1008BRHATL N/A 10 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSE1008BRHFS N/A 10 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSE1008BRHHTPS N/A 10 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSE1008BRHKPS N/A 10 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSE1008BRHRSS N/A 10 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSE1008BXH N/A 10 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSE1008BXHATL N/A 10 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSE1008BXHFS N/A 10 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSE1008BXHHTPS N/A 10 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSE1008BXHKPS N/A 10 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSE1008BXHRSS N/A 10 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
MSE1008BRH N/A 10 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table)
MSE1008BRHATL N/A 10 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table)
MSE1008BRHFS N/A 10 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table)
MSE1008BRHHTPS N/A 10 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table)
MSE1008BRHKPS N/A 10 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table)
MSE1008BRHRSS N/A 10 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table)
MSE1008BXH N/A 10 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD Icon (for items table)
MSE1008BXHATL N/A 10 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD Icon (for items table)
MSE1008BXHFS N/A 10 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD Icon (for items table)
MSE1008BXHHTPS N/A 10 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD Icon (for items table)
MSE1008BXHKPS N/A 10 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD Icon (for items table)
MSE1008BXHRSS N/A 10 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD Icon (for items table)
LSE1008BXHATLE0302 N/A 10 1/2 in N/A Aluminium Triple Labyrinth N/A Marine Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSM270BRH N/A 270 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSM270BRHATL N/A 270 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSM270BRHFS N/A 270 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSM270BRHHTPS N/A 270 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSM270BRHKPS N/A 270 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSM270BRHRSS N/A 270 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSM270BXH N/A 270 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSM270BXHATL N/A 270 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSM270BXHFS N/A 270 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSM270BXHHTPS N/A 270 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSM270BXHKPS N/A 270 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSM270BXHRSS N/A 270 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
MSM270BRH N/A 270 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table)
MSM270BRHATL N/A 270 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table)
MSM270BRHFS N/A 270 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table)
MSM270BRHHTPS N/A 270 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table)
MSM270BRHKPS N/A 270 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table)
MSM270BRHRSS N/A 270 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD Icon (for items table)
MSM270BXH N/A 270 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD Icon (for items table)
MSM270BXHATL N/A 270 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD Icon (for items table)
2901 - 2950 of 4159 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »