Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 50 of 4159 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE103BRH N/A 1 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BRHATL N/A 1 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BRHFS N/A 1 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BRHHTPS N/A 1 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BRHKPS N/A 1 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BRHRSS N/A 1 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BXH N/A 1 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BXHATL N/A 1 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BXHFS N/A 1 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BXHHTPS N/A 1 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BXHKPS N/A 1 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BXHRSS N/A 1 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BRH N/A 1 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BRHATL N/A 1 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BRHFS N/A 1 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BRHHTPS N/A 1 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BRHKPS N/A 1 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BRHRSS N/A 1 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BXH N/A 1 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BXHATL N/A 1 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BXHFS N/A 1 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BXHHTPS N/A 1 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BXHKPS N/A 1 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BXHRSS N/A 1 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BRH N/A 35 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BRHATL N/A 35 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BRHFS N/A 35 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BRHHTPS N/A 35 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BRHKPS N/A 35 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BRHRSS N/A 35 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BXH N/A 35 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BXHATL N/A 35 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BXHFS N/A 35 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BXHHTPS N/A 35 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BXHKPS N/A 35 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BXHRSS N/A 35 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRH N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHATL N/A 1 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHFS N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHHTPS N/A 1 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHKPS N/A 1 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHRSS N/A 1 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BXH N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BXHATL N/A 1 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BXHFS N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BXHHTPS N/A 1 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BXHKPS N/A 1 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BXHRSS N/A 1 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE108BRH N/A 1 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE108BRHATL N/A 1 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
1 - 50 of 4159 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »