Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
3151 - 3200 of 4159 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM305BRHATL N/A 305 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM305BRHFS N/A 305 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM305BRHHTPS N/A 305 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM305BRHKPS N/A 305 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM305BRHRSS N/A 305 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM305BXH N/A 305 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM305BXHATL N/A 305 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM305BXHFS N/A 305 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM305BXHHTPS N/A 305 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM305BXHKPS N/A 305 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM305BXHRSS N/A 305 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
MSM305BRH N/A 305 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table)
MSM305BRHATL N/A 305 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table)
MSM305BRHFS N/A 305 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table)
MSM305BRHHTPS N/A 305 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table)
MSM305BRHKPS N/A 305 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table)
MSM305BRHRSS N/A 305 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table)
MSM305BXH N/A 305 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table)
MSM305BXHATL N/A 305 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table)
MSM305BXHFS N/A 305 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table)
MSM305BXHHTPS N/A 305 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table)
MSM305BXHKPS N/A 305 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table)
MSM305BXHRSS N/A 305 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table)
LSE1208BRH N/A 12 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A CAD Icon (for items table)
LSE1208BRHATL N/A 12 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A CAD Icon (for items table)
LSE1208BRHFS N/A 12 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A CAD Icon (for items table)
LSE1208BRHHTPS N/A 12 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A CAD Icon (for items table)
LSE1208BRHKPS N/A 12 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A CAD Icon (for items table)
LSE1208BRHRSS N/A 12 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A CAD Icon (for items table)
LSE1208BXH N/A 12 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A CAD Icon (for items table)
LSE1208BXHATL N/A 12 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A CAD Icon (for items table)
LSE1208BXHFS N/A 12 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A CAD Icon (for items table)
LSE1208BXHHTPS N/A 12 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A CAD Icon (for items table)
LSE1208BXHKPS N/A 12 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A CAD Icon (for items table)
LSE1208BXHRSS N/A 12 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A CAD Icon (for items table)
MSE1208BRH N/A 12 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A CAD Icon (for items table)
MSE1208BRHATL N/A 12 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A CAD Icon (for items table)
MSE1208BRHFS N/A 12 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A CAD Icon (for items table)
MSE1208BRHHTPS N/A 12 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A CAD Icon (for items table)
MSE1208BRHKPS N/A 12 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A CAD Icon (for items table)
MSE1208BRHRSS N/A 12 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A CAD Icon (for items table)
MSE1208BXH N/A 12 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A CAD Icon (for items table)
MSE1208BXHATL N/A 12 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A CAD Icon (for items table)
MSE1208BXHFS N/A 12 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A CAD Icon (for items table)
MSE1208BXHHTPS N/A 12 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A CAD Icon (for items table)
MSE1208BXHKPS N/A 12 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A CAD Icon (for items table)
MSE1208BXHRSS N/A 12 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A CAD Icon (for items table)
HSM320BRH N/A 320 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSM320BRHATL N/A 320 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSM320BRHFS N/A 320 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
3151 - 3200 of 4159 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »