Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
3951 - 4000 of 4159 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE2200BXHHTPS N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
HSE2200BXHKPS N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
HSE2200BXHRSS N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
LSE2200BRH N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BRHATL N/A 22 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BRHFS N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BRHHTPS N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BRHKPS N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BRHRSS N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BXH N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BXHATL N/A 22 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BXHFS N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BXHHTPS N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BXHKPS N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BXHRSS N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
MSE2200BRH N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A CAD Icon (for items table)
MSE2200BRHATL N/A 22 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A CAD Icon (for items table)
MSE2200BRHFS N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A CAD Icon (for items table)
MSE2200BRHHTPS N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A CAD Icon (for items table)
MSE2200BRHKPS N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A CAD Icon (for items table)
MSE2200BRHRSS N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A CAD Icon (for items table)
MSE2200BXH N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSE2200BXHATL N/A 22 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSE2200BXHFS N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSE2200BXHHTPS N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSE2200BXHKPS N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSE2200BXHRSS N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
HSM560BRH N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Icon (for items table)
HSM560BRHATL N/A 560 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Icon (for items table)
HSM560BRHFS N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Icon (for items table)
HSM560BRHHTPS N/A 560 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Icon (for items table)
HSM560BRHKPS N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Icon (for items table)
HSM560BRHRSS N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Icon (for items table)
HSM560BXH N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
HSM560BXHATL N/A 560 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
HSM560BXHFS N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
HSM560BXHHTPS N/A 560 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
HSM560BXHKPS N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
HSM560BXHRSS N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
LSM560BRH N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHATL N/A 560 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHFS N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHHTPS N/A 560 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHKPS N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHRSS N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXH N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHATL N/A 560 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHFS N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHHTPS N/A 560 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHKPS N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
3951 - 4000 of 4159 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »