2001 - 2025 of 4159 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A
N/A 6 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A
N/A 6 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A
N/A 6 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A
N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A
N/A 6 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A
N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A
N/A 6 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A
N/A 6 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A
N/A 6 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A
N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 8183 lbf36400 N N/A 1220 rpm N/A
N/A 6 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 8183 lbf36400 N N/A 1220 rpm N/A
N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 8183 lbf36400 N N/A 1220 rpm N/A
N/A 6 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 8183 lbf36400 N N/A 1220 rpm N/A
N/A 6 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 8183 lbf36400 N N/A 1220 rpm N/A
N/A 6 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 8183 lbf36400 N N/A 1220 rpm N/A
N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A
N/A 6 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A
N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A
N/A 6 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A
N/A 6 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A
N/A 6 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A
N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
N/A 6 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
2001 - 2025 of 4159 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »