Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
4001 - 4050 of 4159 | Results Per Page | View | Unit of Measure
« 81 82 83 84 
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM560BXHRSS N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
MSM560BRH N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A CAD Icon (for items table)
MSM560BRHATL N/A 560 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A CAD Icon (for items table)
MSM560BRHFS N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A CAD Icon (for items table)
MSM560BRHHTPS N/A 560 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A CAD Icon (for items table)
MSM560BRHKPS N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A CAD Icon (for items table)
MSM560BRHRSS N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A CAD Icon (for items table)
MSM560BXH N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSM560BXHATL N/A 560 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSM560BXHFS N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSM560BXHHTPS N/A 560 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSM560BXHKPS N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSM560BXHRSS N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM570BRHKPS N/A 570 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM570BXHKPS N/A 570 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
HSM580BRH N/A 580 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSM580BRHATL N/A 580 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSM580BRHFS N/A 580 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSM580BRHHTPS N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSM580BRHKPS N/A 580 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSM580BRHRSS N/A 580 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSM580BXH N/A 580 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSM580BXHATL N/A 580 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSM580BXHFS N/A 580 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSM580BXHHTPS N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSM580BXHKPS N/A 580 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSM580BXHRSS N/A 580 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
LSM580BRH N/A 580 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSM580BRHATL N/A 580 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSM580BRHFS N/A 580 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSM580BRHHTPS N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSM580BRHKPS N/A 580 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSM580BRHRSS N/A 580 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSM580BXH N/A 580 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM580BXHATL N/A 580 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM580BXHFS N/A 580 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM580BXHHTPS N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM580BXHKPS N/A 580 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM580BXHRSS N/A 580 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSM580BRH N/A 580 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSM580BRHATL N/A 580 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSM580BRHFS N/A 580 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSM580BRHHTPS N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSM580BRHKPS N/A 580 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSM580BRHRSS N/A 580 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSM580BXH N/A 580 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSM580BXHATL N/A 580 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSM580BXHFS N/A 580 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSM580BXHHTPS N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSM580BXHKPS N/A 580 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
4001 - 4050 of 4159 | Results Per Page | View | Unit of Measure
« 81 82 83 84