All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Universal Joints
>
Needle Bearing Type Universal Joints
>
Needle Bearing Type - Solid Bores
>
View Items
Needle Bearing Type - Solid Bores
Check up to five results to perform an action.
Needle Bearing (NB) Type
Designed with high quality, pre-lubricated, and sealed needle bearings
Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
Boot retaining grooves are standard.
(Boots are available for purchase separately.)
Lubrication is required for optimal wear – boots and lubricant extend universal joint life
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Universal Joints Catalog (full catalog)
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 4 of 4
1
Part Number
Description
Material
Set Screw Size
Outside Diameter
Overall Length
Max. Bore - No Keyway (Dim. ID1 & ID2)
Static Breaking Torque
Main Pin Height (Dimension E)
CAD
68514415605
NB6-UJ-SOLIDXSOLID
Steel
No Setscrew
1.000
in
3.380
in
0.750
in
19.00
mm
1150.00
in-lb
1.680
in
68514415606
NB8-UJ-SOLIDXSOLID
Steel
No Setscrew
1.250
in
3.75
in
1.000
in
25.00
mm
2500.00
in-lb
1.880
in
68514415607
NB10-UJ-SOLIDXSOLID
Steel
No Setscrew
1.500
in
4.25
in
1.12
in
28.00
mm
4400.00
in-lb
2.12
in
68514415608
NB12-UJ-SOLIDXSOLID
Steel
No Setscrew
2.000
in
5.440
in
1.5
in
38
mm
10500.00
in-lb
2.72
in
Results 1 - 4 of 4
1