Part Number |
Description |
Material |
Set Screw Size |
Outside Diameter |
Overall Length |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514415605 | Description N/A NB6-UJ-SOLIDXSOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 0.750 in19.00 mm | Static Breaking Torque N/A 1150.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514415606 | Description N/A NB8-UJ-SOLIDXSOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 1.000 in25.00 mm | Static Breaking Torque N/A 2500.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514415607 | Description N/A NB10-UJ-SOLIDXSOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 1.12 in28.00 mm | Static Breaking Torque N/A 4400.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514415608 | Description N/A NB12-UJ-SOLIDXSOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 1.5 in38 mm | Static Breaking Torque N/A 10500.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in |
CAD
N/A
|
Add To Cart
Request Quote |