Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Needle Bearing Type without Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > Needle Bearing Type Universal Joints > Needle Bearing Type without Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Needle Bearing Type without Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


Needle Bearing (NB) Type
  • Designed with high quality, pre-lubricated, and sealed needle bearings
  • Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
  • Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
  • Boot retaining grooves are standard. (Boots are available for purchase separately.) 
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life





 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 5 of 5 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514415617 NB6B-UJ-1/2X1/2-NKW NSS BE 1/2 in Steel No Setscrew No Keyway 1.000 in 3.380 in 1.000 in 1150.00 in-lb 1.680 in
68514415628 NB8B-UJ-5/8X5/8-NKW NSS BE 5/8 in Steel No Setscrew No Keyway 1.250 in 3.75 in 1.060 in 2500.00 in-lb 1.880 in
68514415636 NB10B-UJ-3/4X3/4-NKW NSS BE 3/4 in Steel No Setscrew No Keyway 1.500 in 4.25 in 1.180 in 4400.00 in-lb 2.12 in
68514415648 NB12B-UJ-1"X1"-NKW NSS BE 1 in Steel No Setscrew No Keyway 2.000 in 5.440 in 1.500 in 10500.00 in-lb 2.72 in
68514476169 NBD12B-UJ-1"X1"-NKW NSS BE 1 in Steel No Setscrew No Keyway 2.000 in 5.440 in 1.500 in 10500.00 in-lb 2.72 in N/A
  Results 1 - 5 of 5 1 
<