All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Universal Joints
>
Needle Bearing Type Universal Joints
>
Needle Bearing Type without Keyway - Inch (Imperial) Bores
>
View Items
Needle Bearing Type without Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
Needle Bearing (NB) Type
Designed with high quality, pre-lubricated, and sealed needle bearings
Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
Boot retaining grooves are standard.
(Boots are available for purchase separately.)
Lubrication is required for optimal wear – boots and lubricant extend universal joint life
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Universal Joints Catalog (full catalog)
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 5 of 5
1
Part Number
Description
Bore A & B
Material
Set Screw Size
Keyway A & B (W x D)
Outside Diameter
Overall Length
Bore Depth (Dimension C)
Static Breaking Torque
Main Pin Height (Dimension E)
CAD
68514415617
NB6B-UJ-1/2X1/2-NKW NSS BE
1/2
in
Steel
No Setscrew
No Keyway
1.000
in
3.380
in
1.000
in
1150.00
in-lb
1.680
in
68514415628
NB8B-UJ-5/8X5/8-NKW NSS BE
5/8
in
Steel
No Setscrew
No Keyway
1.250
in
3.75
in
1.060
in
2500.00
in-lb
1.880
in
68514415636
NB10B-UJ-3/4X3/4-NKW NSS BE
3/4
in
Steel
No Setscrew
No Keyway
1.500
in
4.25
in
1.180
in
4400.00
in-lb
2.12
in
68514415648
NB12B-UJ-1"X1"-NKW NSS BE
1
in
Steel
No Setscrew
No Keyway
2.000
in
5.440
in
1.500
in
10500.00
in-lb
2.72
in
68514476169
NBD12B-UJ-1"X1"-NKW NSS BE
1
in
Steel
No Setscrew
No Keyway
2.000
in
5.440
in
1.500
in
10500.00
in-lb
2.72
in
N/A
Results 1 - 5 of 5
1