Needle Bearing (NB) Type
- Designed with high quality, pre-lubricated, and sealed needle bearings
- Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
- Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Weight |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514444041 | N/A NB8B-UJ-5/8X5/8-NSS BE | N/A 5/8 in | N/A Steel | N/A No Setscrew | N/A 3/16 x 3/32 in | N/A 1.250 in | N/A 3.75 in | N/A 0.90 lb | N/A 1.060 in | N/A 2500.00 in-lb | N/A 1.880 in |
N/A
|
N/A |
| 68514449739 | N/A NB8B-UJ-5/8X5/8 | N/A 5/8 in | N/A Steel | N/A 1/4-20 | N/A 3/16 x 3/32 in | N/A 1.250 in | N/A 3.75 in | N/A 0.90 lb | N/A 1.060 in | N/A 2500.00 in-lb | N/A 1.880 in |
N/A
|
N/A |
| 68514476319 | N/A NB8B-UJ-1/2X3/4 | N/A 1/2 & 3/4 in | N/A Steel | N/A 1/4-20 | N/A 1/8 x 1/16 & 3/16 x 3/32 in | N/A 1.250 in | N/A 3.75 in | N/A 1.74 lb | N/A 1.060 in | N/A 2500.00 in-lb | N/A 1.880 in |
N/A
|
N/A |
| 68514446728 | N/A NB10B-UJ-3/4X3/4 | N/A 3/4 in | N/A Steel | N/A 1/4-20 | N/A 3/16 x 3/32 in | N/A 1.500 in | N/A 4.25 in | N/A 1.46 lb | N/A 1.180 in | N/A 4400.00 in-lb | N/A 2.12 in |
N/A
|
N/A |
| 68514450331 | N/A NB10B-UJ-3/4X3/4-2SS90BE | N/A 3/4 in | N/A Steel | N/A 1/4-20 (2 each side) | N/A 3/16 x 3/32 in | N/A 1.500 in | N/A 4.25 in | N/A 1.47 lb | N/A 1.180 in | N/A 4400.00 in-lb | N/A 2.12 in |
N/A
|
N/A |
| NB12B-UJ-1X1-KW | N/A NB12B-UJ-1"X1"-KW | N/A 1 in | N/A Steel | N/A No Setscrew | N/A 3/16 x 3/32 in | N/A 2.000 in | N/A 5.440 in | N/A 3.50 lb | N/A 1.500 in | N/A 10500.00 in-lb | N/A 2.72 in |
N/A
|
N/A 101788913 |
| NB12B-UJ-1X1 | N/A NB12B-UJ-1"X1" | N/A 1 in | N/A Steel | N/A 5/16-18 | N/A 1/4 x 1/8 in | N/A 2.000 in | N/A 5.440 in | N/A 3.10 lb | N/A 1.500 in | N/A 10500.00 in-lb | N/A 2.72 in |
N/A
|
N/A 101788894 |