Needle Bearing Type with Keyway - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Universal Joints
>
Needle Bearing Type Universal Joints
>
Needle Bearing Type with Keyway - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Needle Bearing Type with Keyway - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
Needle Bearing (NB) Type
Designed with high quality, pre-lubricated, and sealed needle bearings
Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
Boot retaining grooves are standard.
(Boots are available for purchase separately.)
Lubrication is required for optimal wear – boots and lubricant extend universal joint life
larger image
larger image
DOWNLOADS
Universal Joints Catalog (full catalog)
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 7 of 7
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore A & B
Material
Set Screw Size
Keyway A & B (W x D)
Outside Diameter
Overall Length
Weight
Bore Depth (Dimension C)
Static Breaking Torque
Main Pin Height (Dimension E)
CAD
68514444041
NB8B-UJ-5/8X5/8-NSS BE
5/8
in
Steel
No Setscrew
3/16 x 3/32
in
1.250
in
3.75
in
0.90
lb
1.060
in
2500.00
in-lb
1.880
in
68514449739
NB8B-UJ-5/8X5/8
5/8
in
Steel
1/4-20
3/16 x 3/32
in
1.250
in
3.75
in
0.90
lb
1.060
in
2500.00
in-lb
1.880
in
68514476319
NB8B-UJ-1/2X3/4
1/2 & 3/4
in
Steel
1/4-20
1/8 x 1/16 & 3/16 x 3/32
in
1.250
in
3.75
in
1.74
lb
1.060
in
2500.00
in-lb
1.880
in
68514446728
NB10B-UJ-3/4X3/4
3/4
in
Steel
1/4-20
3/16 x 3/32
in
1.500
in
4.25
in
1.46
lb
1.180
in
4400.00
in-lb
2.12
in
68514450331
NB10B-UJ-3/4X3/4-2SS90BE
3/4
in
Steel
1/4-20 (2 each side)
3/16 x 3/32
in
1.500
in
4.25
in
1.47
lb
1.180
in
4400.00
in-lb
2.12
in
68514476298
NB12B-UJ-1"X1"-KW
1
in
Steel
No Setscrew
3/16 x 3/32
in
2.000
in
5.440
in
3.50
lb
1.500
in
10500.00
in-lb
2.72
in
68514444378
NB12B-UJ-1"X1"
1
in
Steel
5/16-18
1/4 x 1/8
in
2.000
in
5.440
in
3.10
lb
1.500
in
10500.00
in-lb
2.72
in
Results 1 - 7 of 7
1
<