All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > Needle Bearing Type Universal Joints > Needle Bearing Type with Keyway - Inch (Imperial) Bores > View Items  

Needle Bearing Type with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.


Needle Bearing (NB) Type
  • Designed with high quality, pre-lubricated, and sealed needle bearings
  • Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
  • Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
  • Boot retaining grooves are standard. (Boots are available for purchase separately.) 
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

Compare Items
   
  Results 1 - 7 of 7 1 

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Weight

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514444041 NB8B-UJ-5/8X5/8-NSS BE 5/8 in Steel No Setscrew 3/16 x 3/32 in 1.250 in 3.75 in 0.90 lb 1.060 in 2500.00 in-lb 1.880 in CAD Icon (for items table)
68514449739 NB8B-UJ-5/8X5/8 5/8 in Steel 1/4-20 3/16 x 3/32 in 1.250 in 3.75 in 0.90 lb 1.060 in 2500.00 in-lb 1.880 in CAD Icon (for items table)
68514476319 NB8B-UJ-1/2X3/4 1/2 & 3/4 in Steel 1/4-20 1/8 x 1/16 & 3/16 x 3/32 in 1.250 in 3.75 in 1.74 lb 1.060 in 2500.00 in-lb 1.880 in CAD Icon (for items table)
68514446728 NB10B-UJ-3/4X3/4 3/4 in Steel 1/4-20 3/16 x 3/32 in 1.500 in 4.25 in 1.46 lb 1.180 in 4400.00 in-lb 2.12 in CAD Icon (for items table)
68514450331 NB10B-UJ-3/4X3/4-2SS90BE 3/4 in Steel 1/4-20 (2 each side) 3/16 x 3/32 in 1.500 in 4.25 in 1.47 lb 1.180 in 4400.00 in-lb 2.12 in CAD Icon (for items table)
68514476298 NB12B-UJ-1"X1"-KW 1 in Steel No Setscrew 3/16 x 3/32 in 2.000 in 5.440 in 3.50 lb 1.500 in 10500.00 in-lb 2.72 in CAD Icon (for items table)
68514444378 NB12B-UJ-1"X1" 1 in Steel 5/16-18 1/4 x 1/8 in 2.000 in 5.440 in 3.10 lb 1.500 in 10500.00 in-lb 2.72 in CAD Icon (for items table)
  Results 1 - 7 of 7 1