Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Weight |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514444041 | Description N/A NB8B-UJ-5/8X5/8-NSS BE | Bore A & B N/A 5/8 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Weight N/A 0.90 lb | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 2500.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514449739 | Description N/A NB8B-UJ-5/8X5/8 | Bore A & B N/A 5/8 in | Material N/A Steel | Set Screw Size N/A 1/4-20 | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Weight N/A 0.90 lb | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 2500.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476319 | Description N/A NB8B-UJ-1/2X3/4 | Bore A & B N/A 1/2 & 3/4 in | Material N/A Steel | Set Screw Size N/A 1/4-20 | Keyway A & B (W x D) N/A 1/8 x 1/16 & 3/16 x 3/32 in | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Weight N/A 1.74 lb | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 2500.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514446728 | Description N/A NB10B-UJ-3/4X3/4 | Bore A & B N/A 3/4 in | Material N/A Steel | Set Screw Size N/A 1/4-20 | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Weight N/A 1.46 lb | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 4400.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514450331 | Description N/A NB10B-UJ-3/4X3/4-2SS90BE | Bore A & B N/A 3/4 in | Material N/A Steel | Set Screw Size N/A 1/4-20 (2 each side) | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Weight N/A 1.47 lb | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 4400.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476298 | Description N/A NB12B-UJ-1"X1"-KW | Bore A & B N/A 1 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Weight N/A 3.50 lb | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 10500.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444378 | Description N/A NB12B-UJ-1"X1" | Bore A & B N/A 1 in | Material N/A Steel | Set Screw Size N/A 5/16-18 | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Weight N/A 3.10 lb | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 10500.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in |
CAD
N/A
|
Add To Cart
Request Quote |