Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Needle Bearing (NB) Type
  • Designed with high quality, pre-lubricated, and sealed needle bearings
  • Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
  • Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
  • Boot retaining grooves are standard. (Boots are available for purchase separately.) 
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size    (in)

Keyway Size  (in)

Part Number

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Weight

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

NB8B-UJ-5/8X5/8-NSS BE N/A 5/8 in N/A Steel N/A No Setscrew N/A 3/16 x 3/32 in N/A 1.250 in N/A 3.75 in N/A 0.90 lb N/A 1.060 in N/A 2500.00 in-lb N/A 1.880 in N/A CAD Icon (for items table)
NB8B-UJ-5/8X5/8 N/A 5/8 in N/A Steel N/A 1/4-20 N/A 3/16 x 3/32 in N/A 1.250 in N/A 3.75 in N/A 0.90 lb N/A 1.060 in N/A 2500.00 in-lb N/A 1.880 in N/A CAD Icon (for items table)
NB8B-UJ-1/2X3/4 N/A 1/2 & 3/4 in N/A Steel N/A 1/4-20 N/A 1/8 x 1/16 & 3/16 x 3/32 in N/A 1.250 in N/A 3.75 in N/A 1.74 lb N/A 1.060 in N/A 2500.00 in-lb N/A 1.880 in N/A CAD Icon (for items table)
NB10B-UJ-3/4X3/4 N/A 3/4 in N/A Steel N/A 1/4-20 N/A 3/16 x 3/32 in N/A 1.500 in N/A 4.25 in N/A 1.46 lb N/A 1.180 in N/A 4400.00 in-lb N/A 2.12 in N/A CAD Icon (for items table)
NB10B-UJ-3/4X3/4-2SS90BE N/A 3/4 in N/A Steel N/A 1/4-20 (2 each side) N/A 3/16 x 3/32 in N/A 1.500 in N/A 4.25 in N/A 1.47 lb N/A 1.180 in N/A 4400.00 in-lb N/A 2.12 in N/A CAD Icon (for items table)
NB12B-UJ-1"X1"-KW N/A 1 in N/A Steel N/A No Setscrew N/A 3/16 x 3/32 in N/A 2.000 in N/A 5.440 in N/A 3.50 lb N/A 1.500 in N/A 10500.00 in-lb N/A 2.72 in N/A CAD Icon (for items table)
NB12B-UJ-1"X1" N/A 1 in N/A Steel N/A 5/16-18 N/A 1/4 x 1/8 in N/A 2.000 in N/A 5.440 in N/A 3.10 lb N/A 1.500 in N/A 10500.00 in-lb N/A 2.72 in N/A CAD Icon (for items table)
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1