Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Mite® Type Coupling Hubs w/ Rough Stock Bore - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Nylon Sleeve Gear Type Couplings > Mite® Type Coupling Hubs w/ Rough Stock Bore - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Mite® Type Coupling Hubs w/ Rough Stock Bore - Imperial

For CAD models and more information, click Directly on the part number below.


Lovejoy / Sier-Bath Nyflex® and Mite®
    Lovejoy / Sier-Bath Nylon couplings are compact and require no lubrication. They operate over a wide temperature range at speeds up to 5,000 RPM and are effectively used in applications such as Motor/ Generator sets, pump sets, and many light to medium duty industrial coupling applications.

    No lubricants are ever required, eliminating the need for seals. The resilient nature of the nylon material makes the contact of the hubs and sleeves almost frictionless. Since no lubrication is used, the coupling can readily be adapted to many applications including vertical and blind installations where the slip-together components offer easy inspection and adjustment.
    Operationally, the coupling offers a minimum backlash solution that will operate in ambient temperature environments from -40° to 150° F. Nylon Sleeve couplings have precision molded sleeves and hubs with no bolts, pins, flanges, or protrusions to affect balance or safety. The nylon sleeve permits misalignment up to 5° for Dentex and Nyflex couplings and 3° for the Mite.
    When completely assembled, the Mite coupling weighs less than 1lb and the Nyflex only 3.50 lbs.
    The Nyflex and Mite coupling consists of two sintered iron flex hubs, one Nylon sleeve and two Spiirolox rings.




Add To Cart Request Quote
   
  Results 1 - 2 of 2 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Overall Length

Length thru Bore

Outside Diameter

Max. Bore (Dimensions ID1/ID2)

Dimension HD

Dimension LS

69790400444 MITE-HUB-RSB 2.380 in
60.45
mm
1.130 in
28.70
mm
2.880 in
73.15
mm
1.125 in
28.58
mm
1.75 in
44.45
mm
1.310 in
33.27
mm
69790400008 MITE-HUB-SS-RSB 2.380 in
60.45
mm
1.130 in
28.70
mm
2.880 in
73.15
mm
1.125 in
28.58
mm
1.75 in
44.45
mm
1.310 in
33.27
mm
  Results 1 - 2 of 2 1 
<