Part Number |
Description |
Overall Length |
Length thru Bore |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
Dimension HD |
Dimension LS |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 69790400444 | Description N/A MITE-HUB-RSB | Overall Length N/A 2.380 in60.45 mm | Length thru Bore N/A 1.130 in28.70 mm | Outside Diameter N/A 2.880 in73.15 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.58 mm | Dimension HD N/A 1.75 in44.45 mm | Dimension LS N/A 1.310 in33.27 mm |
Add To Cart
Request Quote |
|
| 69790400008 | Description N/A MITE-HUB-SS-RSB | Overall Length N/A 2.380 in60.45 mm | Length thru Bore N/A 1.130 in28.70 mm | Outside Diameter N/A 2.880 in73.15 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.58 mm | Dimension HD N/A 1.75 in44.45 mm | Dimension LS N/A 1.310 in33.27 mm |
Add To Cart
Request Quote |