All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
SIER-BATH® Gear Couplings
>
Nylon Sleeve Gear Type Couplings
>
Nyflex® Type Coupling Hubs w/ Rough Stock Bore - Imperial
>
View Items
Nyflex® Type Coupling Hubs w/ Rough Stock Bore - Imperial
Check up to five results to perform an action.
Lovejoy / Sier-Bath Nyflex® and Mite®
Lovejoy / Sier-Bath Nylon couplings are compact and require no lubrication. They operate over a wide temperature range at speeds up to 5,000 RPM and are effectively used in applications such as Motor/ Generator sets, pump sets, and many light to medium duty industrial coupling applications.
No lubricants are ever required, eliminating the need for seals. The resilient nature of the nylon material makes the contact of the hubs and sleeves almost frictionless. Since no lubrication is used, the coupling can readily be adapted to many applications including vertical and blind installations where the slip-together components offer easy inspection and adjustment.
Operationally, the coupling offers a minimum backlash solution that will operate in ambient temperature environments from -40° to 150° F. Nylon Sleeve couplings have precision molded sleeves and hubs with no bolts, pins, flanges, or protrusions to affect balance or safety. The nylon sleeve permits misalignment up to 5° for Dentex and Nyflex couplings and 3° for the Mite.
When completely assembled, the Mite coupling weighs less than 1lb and the Nyflex only 3.50 lbs.
The Nyflex and Mite coupling consists of two sintered iron flex hubs, one Nylon sleeve and two Spiirolox rings.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 2 of 2
1
Part Number
Description
Length thru Bore
Dimension HD
Overall Length
Outside Diameter
Max. Bore (Dimensions ID1/ID2)
Dimension LS
69790400012
NYFL-HUB-RSB
1.630
in
41.40
mm
2.380
in
60.45
mm
3.380
in
85.85
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
1.880
in
47.75
mm
69790400025
NYFL-HUB-SS-RSB
1.630
in
41.40
mm
2.380
in
60.45
mm
3.380
in
85.85
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
1.880
in
47.75
mm
Results 1 - 2 of 2
1