Mite® Type Coupling Hubs w/ Keyway - Imperial
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
SIER-BATH® Gear Couplings
>
Nylon Sleeve Gear Type Couplings
>
Mite® Type Coupling Hubs w/ Keyway - Imperial
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Mite® Type Coupling Hubs w/ Keyway - Imperial
For CAD models and more information, click Directly on the part number below.
Lovejoy / Sier-Bath Nyflex® and Mite®
Lovejoy / Sier-Bath Nylon couplings are compact and require no lubrication. They operate over a wide temperature range at speeds up to 5,000 RPM and are effectively used in applications such as Motor/ Generator sets, pump sets, and many light to medium duty industrial coupling applications.
No lubricants are ever required, eliminating the need for seals. The resilient nature of the nylon material makes the contact of the hubs and sleeves almost frictionless. Since no lubrication is used, the coupling can readily be adapted to many applications including vertical and blind installations where the slip-together components offer easy inspection and adjustment.
Operationally, the coupling offers a minimum backlash solution that will operate in ambient temperature environments from -40° to 150° F. Nylon Sleeve couplings have precision molded sleeves and hubs with no bolts, pins, flanges, or protrusions to affect balance or safety. The nylon sleeve permits misalignment up to 5° for Dentex and Nyflex couplings and 3° for the Mite.
When completely assembled, the Mite coupling weighs less than 1lb and the Nyflex only 3.50 lbs.
The Nyflex and Mite coupling consists of two sintered iron flex hubs, one Nylon sleeve and two Spiirolox rings.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 7 of 7
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore Size
Set Screw Style Coupling Size (Dimension T)
Overall Length
Length thru Bore
Outside Diameter
Max. Bore (Dimensions ID1/ID2)
69790400006
MITE-HUB-1"-1/4X1/8KW
1
in
1/4-20
2.380
in
60.45
mm
1.130
in
28.70
mm
2.880
in
73.15
mm
1.125
in
28.58
mm
69790400001
MITE-HUB-1/2-1/8X1/16KW
1/2
in
1/4-20
2.380
in
60.45
mm
1.130
in
28.70
mm
2.880
in
73.15
mm
1.125
in
28.58
mm
69790400007
MITE-HUB-1-1/8-1/4X1/8KW
1 1/8
in
1/4-20
2.380
in
60.45
mm
1.130
in
28.70
mm
2.880
in
73.15
mm
1.125
in
28.58
mm
69790400005
MITE-HUB-15/16-1/4X1/8KW
15/16
in
1/4-20
2.380
in
60.45
mm
1.130
in
28.70
mm
2.880
in
73.15
mm
1.125
in
28.58
mm
69790400003
MITE-HUB-3/4-3/16X3/32KW
3/4
in
1/4-20
2.380
in
60.45
mm
1.130
in
28.70
mm
2.880
in
73.15
mm
1.125
in
28.58
mm
69790400002
MITE-HUB-5/8-3/16X3/32KW
5/8
in
1/4-20
2.380
in
60.45
mm
1.130
in
28.70
mm
2.880
in
73.15
mm
1.125
in
28.58
mm
69790400004
MITE-HUB-7/8-3/16X3/32KW
7/8
in
1/4-20
2.380
in
60.45
mm
1.130
in
28.70
mm
2.880
in
73.15
mm
1.125
in
28.58
mm
Results 1 - 7 of 7
1
<