Part Number |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Overall Length |
Length thru Bore |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 69790400006 | Description N/A MITE-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Overall Length N/A 2.380 in60.45 mm | Length thru Bore N/A 1.130 in28.70 mm | Outside Diameter N/A 2.880 in73.15 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.58 mm |
Add To Cart
Request Quote |
| 69790400001 | Description N/A MITE-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Overall Length N/A 2.380 in60.45 mm | Length thru Bore N/A 1.130 in28.70 mm | Outside Diameter N/A 2.880 in73.15 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.58 mm |
Add To Cart
Request Quote |
| 69790400007 | Description N/A MITE-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Overall Length N/A 2.380 in60.45 mm | Length thru Bore N/A 1.130 in28.70 mm | Outside Diameter N/A 2.880 in73.15 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.58 mm |
Add To Cart
Request Quote |
| 69790400005 | Description N/A MITE-HUB-15/16-1/4X1/8KW | Bore Size N/A 15/16 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Overall Length N/A 2.380 in60.45 mm | Length thru Bore N/A 1.130 in28.70 mm | Outside Diameter N/A 2.880 in73.15 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.58 mm |
Add To Cart
Request Quote |
| 69790400003 | Description N/A MITE-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Overall Length N/A 2.380 in60.45 mm | Length thru Bore N/A 1.130 in28.70 mm | Outside Diameter N/A 2.880 in73.15 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.58 mm |
Add To Cart
Request Quote |
| 69790400002 | Description N/A MITE-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Overall Length N/A 2.380 in60.45 mm | Length thru Bore N/A 1.130 in28.70 mm | Outside Diameter N/A 2.880 in73.15 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.58 mm |
Add To Cart
Request Quote |
| 69790400004 | Description N/A MITE-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Overall Length N/A 2.380 in60.45 mm | Length thru Bore N/A 1.130 in28.70 mm | Outside Diameter N/A 2.880 in73.15 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.58 mm |
Add To Cart
Request Quote |