Nyflex® Type Coupling Hubs w/ Keyway - Imperial
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
SIER-BATH® Gear Couplings
>
Nylon Sleeve Gear Type Couplings
>
Nyflex® Type Coupling Hubs w/ Keyway - Imperial
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Nyflex® Type Coupling Hubs w/ Keyway - Imperial
For CAD models and more information, click Directly on the part number below.
Lovejoy / Sier-Bath Nyflex® and Mite®
Lovejoy / Sier-Bath Nylon couplings are compact and require no lubrication. They operate over a wide temperature range at speeds up to 5,000 RPM and are effectively used in applications such as Motor/ Generator sets, pump sets, and many light to medium duty industrial coupling applications.
No lubricants are ever required, eliminating the need for seals. The resilient nature of the nylon material makes the contact of the hubs and sleeves almost frictionless. Since no lubrication is used, the coupling can readily be adapted to many applications including vertical and blind installations where the slip-together components offer easy inspection and adjustment.
Operationally, the coupling offers a minimum backlash solution that will operate in ambient temperature environments from -40° to 150° F. Nylon Sleeve couplings have precision molded sleeves and hubs with no bolts, pins, flanges, or protrusions to affect balance or safety. The nylon sleeve permits misalignment up to 5° for Dentex and Nyflex couplings and 3° for the Mite.
When completely assembled, the Mite coupling weighs less than 1lb and the Nyflex only 3.50 lbs.
The Nyflex and Mite coupling consists of two sintered iron flex hubs, one Nylon sleeve and two Spiirolox rings.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 12 of 12
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore Size
Set Screw Style Coupling Size (Dimension T)
Overall Length
Length thru Bore
Outside Diameter
Max. Bore (Dimensions ID1/ID2)
69790400017
NYFL-HUB-1"-1/4X1/8KW
1
in
1/4-20
3.380
in
85.85
mm
1.630
in
41.40
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
69790400013
NYFL-HUB-1/2-1/8X1/16KW
1/2
in
1/4-20
3.380
in
85.85
mm
1.630
in
41.40
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
69790400023
NYFL-HUB-1-1/2-3/8X3/16KW
1 1/2
in
5/16-18
3.380
in
85.85
mm
1.630
in
41.40
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
69790400020
NYFL-HUB-1-1/4-1/4X1/8KW
1 1/4
in
1-/4-20
3.380
in
85.85
mm
1.630
in
41.40
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
69790400018
NYFL-HUB-1-1/8-1/4X1/8KW
1 1/8
in
1-/4-20
3.380
in
85.85
mm
1.630
in
41.40
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
69790400019
NYFL-HUB-1-3/16-1/4X1/8KW
1 3/16
in
1-/4-20
3.380
in
85.85
mm
1.630
in
41.40
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
69790400021
NYFL-HUB-1-3/8-5/16X5/32KW
1 3/8
in
5/16-18
3.380
in
85.85
mm
1.630
in
41.40
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
69790400024
NYFL-HUB-1-5/8-3/8X3/16KW
1 5/8
in
1-/4-20
3.380
in
85.85
mm
1.630
in
41.40
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
69790400022
NYFL-HUB-1-7/16-3/8X3/16KW
1 7/16
in
5/16-18
3.380
in
85.85
mm
1.630
in
41.40
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
69790400015
NYFL-HUB-3/4-3/16X3/32KW
3/4
in
1-/4-20
3.380
in
85.85
mm
1.630
in
41.40
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
69790400014
NYFL-HUB-5/8-3/16X3/32KW
5/8
in
1-/4-20
3.380
in
85.85
mm
1.630
in
41.40
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
69790400016
NYFL-HUB-7/8-3/16X3/32KW
7/8
in
1-/4-20
3.380
in
85.85
mm
1.630
in
41.40
mm
3.750
in
95.25
mm
1.625
in
41.28
mm
Results 1 - 12 of 12
1
<