Part Number |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Overall Length |
Length thru Bore |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 69790400017 | Description N/A NYFL-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Overall Length N/A 3.380 in85.85 mm | Length thru Bore N/A 1.630 in41.40 mm | Outside Diameter N/A 3.750 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm |
Add To Cart
Request Quote |
|
| 69790400013 | Description N/A NYFL-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Overall Length N/A 3.380 in85.85 mm | Length thru Bore N/A 1.630 in41.40 mm | Outside Diameter N/A 3.750 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm |
Add To Cart
Request Quote |
|
| 69790400023 | Description N/A NYFL-HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A 5/16-18 | Overall Length N/A 3.380 in85.85 mm | Length thru Bore N/A 1.630 in41.40 mm | Outside Diameter N/A 3.750 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm |
Add To Cart
Request Quote |
|
| 69790400020 | Description N/A NYFL-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A 1-/4-20 | Overall Length N/A 3.380 in85.85 mm | Length thru Bore N/A 1.630 in41.40 mm | Outside Diameter N/A 3.750 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm |
Add To Cart
Request Quote |
|
| 69790400018 | Description N/A NYFL-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1-/4-20 | Overall Length N/A 3.380 in85.85 mm | Length thru Bore N/A 1.630 in41.40 mm | Outside Diameter N/A 3.750 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm |
Add To Cart
Request Quote |
|
| 69790400019 | Description N/A NYFL-HUB-1-3/16-1/4X1/8KW | Bore Size N/A 1 3/16 in | Set Screw Style Coupling Size (Dimension T) N/A 1-/4-20 | Overall Length N/A 3.380 in85.85 mm | Length thru Bore N/A 1.630 in41.40 mm | Outside Diameter N/A 3.750 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm |
Add To Cart
Request Quote |
|
| 69790400021 | Description N/A NYFL-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A 5/16-18 | Overall Length N/A 3.380 in85.85 mm | Length thru Bore N/A 1.630 in41.40 mm | Outside Diameter N/A 3.750 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm |
Add To Cart
Request Quote |
|
| 69790400024 | Description N/A NYFL-HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1-/4-20 | Overall Length N/A 3.380 in85.85 mm | Length thru Bore N/A 1.630 in41.40 mm | Outside Diameter N/A 3.750 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm |
Add To Cart
Request Quote |
|
| 69790400022 | Description N/A NYFL-HUB-1-7/16-3/8X3/16KW | Bore Size N/A 1 7/16 in | Set Screw Style Coupling Size (Dimension T) N/A 5/16-18 | Overall Length N/A 3.380 in85.85 mm | Length thru Bore N/A 1.630 in41.40 mm | Outside Diameter N/A 3.750 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm |
Add To Cart
Request Quote |
|
| 69790400015 | Description N/A NYFL-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 1-/4-20 | Overall Length N/A 3.380 in85.85 mm | Length thru Bore N/A 1.630 in41.40 mm | Outside Diameter N/A 3.750 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm |
Add To Cart
Request Quote |
|
| 69790400014 | Description N/A NYFL-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1-/4-20 | Overall Length N/A 3.380 in85.85 mm | Length thru Bore N/A 1.630 in41.40 mm | Outside Diameter N/A 3.750 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm |
Add To Cart
Request Quote |
|
| 69790400016 | Description N/A NYFL-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1-/4-20 | Overall Length N/A 3.380 in85.85 mm | Length thru Bore N/A 1.630 in41.40 mm | Outside Diameter N/A 3.750 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm |
Add To Cart
Request Quote |