All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Nylon Sleeve Gear Type Couplings > Nyflex® Type Coupling Sleeves - Imperial > View Items  

Nyflex® Type Coupling Sleeves - Imperial

Check up to five results to perform an action.


Lovejoy / Sier-Bath Nyflex® and Mite®
    Lovejoy / Sier-Bath Nylon couplings are compact and require no lubrication. They operate over a wide temperature range at speeds up to 5,000 RPM and are effectively used in applications such as Motor/ Generator sets, pump sets, and many light to medium duty industrial coupling applications.

    No lubricants are ever required, eliminating the need for seals. The resilient nature of the nylon material makes the contact of the hubs and sleeves almost frictionless. Since no lubrication is used, the coupling can readily be adapted to many applications including vertical and blind installations where the slip-together components offer easy inspection and adjustment.
    Operationally, the coupling offers a minimum backlash solution that will operate in ambient temperature environments from -40° to 150° F. Nylon Sleeve couplings have precision molded sleeves and hubs with no bolts, pins, flanges, or protrusions to affect balance or safety. The nylon sleeve permits misalignment up to 5° for Dentex and Nyflex couplings and 3° for the Mite.
    When completely assembled, the Mite coupling weighs less than 1lb and the Nyflex only 3.50 lbs.
    The Nyflex and Mite coupling consists of two sintered iron flex hubs, one Nylon sleeve and two Spiirolox rings.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 2 of 2 1 

Part Number

Item Name

Description 

Overall Length

Hub Size

Outside Diameter

Max. Bore (Dimensions ID1/ID2)

Length thru Bore

69790400026 Nyflex® Type Coupling Sleeve, Imperial NYFL-SLEEVE 1.880 in
47.75
mm
NYFL 3.75 in
95.25
mm
1.625 in
41.28
mm
1.630 in
41.40
mm
69790400027 Nyflex® Type Coupling Sleeve, Imperial, 3 Groove NYFL-SLEEVE-3 GROOVE 1.880 in
47.75
mm
NYFL 3.75 in
95.25
mm
1.625 in
41.28
mm
1.630 in
41.40
mm
  Results 1 - 2 of 2 1