Part Number |
Item Name |
Description |
Overall Length |
Hub Size |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
Length thru Bore |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 69790400026 | N/A Nyflex® Type Coupling Sleeve, Imperial | Description N/A NYFL-SLEEVE | Overall Length N/A 1.880 in47.75 mm | Hub Size N/A NYFL | Outside Diameter N/A 3.75 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm | Length thru Bore N/A 1.630 in41.40 mm |
Add To Cart
Request Quote |
| 69790400027 | N/A Nyflex® Type Coupling Sleeve, Imperial, 3 Groove | Description N/A NYFL-SLEEVE-3 GROOVE | Overall Length N/A 1.880 in47.75 mm | Hub Size N/A NYFL | Outside Diameter N/A 3.75 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm | Length thru Bore N/A 1.630 in41.40 mm |
Add To Cart
Request Quote |