MOL Series - Oldham Set Screw Style Coupling Hubs - Metric Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Oldham Style Couplings (MOL Series)
>
MOL Series - Oldham Set Screw Style Coupling Hubs - Metric Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MOL Series - Oldham Set Screw Style Coupling Hubs - Metric Bores
For CAD models and more information, click Directly on the part number below.
The Lovejoy Oldham coupling is a precision engineered, torsionally stiff, three-piece coupling suitable for a great many applications ranging from incremental control of fluid valves to highly dynamic drives in closed loop servo systems. It accommodates misalignment mechanically through a floating disc that engages tenons machined out of the hubs. As the coupling rotates, the floating disc aligns with each hub alternately to an extent demanded by the alignment error. Because parallel misalignment is accommodated by lateral displacement, the Lovejoy Oldham coupling can handle severe alignment errors within a short space envelope. This is a valuable feature in densely packaged and blind assemblies, or where misalignment can accelerate the erosion of shaft bearings. The Lovejoy Oldham coupling features raised dots on both sides of the floating disc which act as an effective spacer.
The dots keep the face of the tenon from contacting the bottom of the floating disc and allows the coupling greater angular misalignment capability. A very important effect is that the spacer dots will greatly reduce the bending load on the shafts because of the freedom of the floating disc.
The MOL Coupling consists of two hubs and one center member.
larger image
larger image
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 18 of 18
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore Size
Coupling Size
Keyway Size
Length thru Bore
Overall Coupling Length
Nominal Torque
Max Speed
68514458079
MOL16-HUB-3MM-NKW
3.00
mm
MOL16
No Keyway
0.276
in
7.00
mm
0.709
in
18.00
mm
6.20
in·lb
2400.00
rpm
68514458080
MOL16-HUB-4MM-NKW
4.00
mm
MOL16
No Keyway
0.276
in
7.00
mm
0.709
in
18.00
mm
6.20
in·lb
2400.00
rpm
68514458081
MOL16-HUB-5MM-NKW
5.00
mm
MOL16
No Keyway
0.276
in
7.00
mm
0.709
in
18.00
mm
6.20
in·lb
2400.00
rpm
68514458082
MOL16-HUB-6MM-NKW
6.00
mm
MOL16
No Keyway
0.276
in
7.00
mm
0.709
in
18.00
mm
6.20
in·lb
2400.00
rpm
68514458604
MOL20-HUB-3MM-NKW
3.00
mm
MOL20
No Keyway
0.354
in
9.00
mm
0.906
in
23.00
mm
10.60
in·lb
1900.00
rpm
68514458091
MOL20-HUB-4MM-NKW
4.00
mm
MOL20
No Keyway
0.354
in
9.00
mm
0.906
in
23.00
mm
10.60
in·lb
1900.00
rpm
68514458092
MOL20-HUB-5MM-NKW
5.00
mm
MOL20
No Keyway
0.354
in
9.00
mm
0.906
in
23.00
mm
10.60
in·lb
1900.00
rpm
68514458093
MOL20-HUB-6MM-NKW
6.00
mm
MOL20
No Keyway
0.354
in
9.00
mm
0.906
in
23.00
mm
10.60
in·lb
1900.00
rpm
68514458094
MOL20-HUB-8MM-NKW
8.00
mm
MOL20
No Keyway
0.354
in
9.00
mm
0.906
in
23.00
mm
10.60
in·lb
1900.00
rpm
68514458103
MOL25-HUB-5MM-NKW
5.00
mm
MOL25
No Keyway
0.433
in
11.00
mm
1.102
in
28.00
mm
17.70
in·lb
1500.00
rpm
68514458104
MOL25-HUB-6MM-NKW
6.00
mm
MOL25
No Keyway
0.433
in
11.00
mm
1.102
in
28.00
mm
17.70
in·lb
1500.00
rpm
68514458105
MOL25-HUB-8MM-NKW
8.00
mm
MOL25
No Keyway
0.433
in
11.00
mm
1.102
in
28.00
mm
17.70
in·lb
1500.00
rpm
68514458106
MOL25-HUB-10MM-NKW
10.00
mm
MOL25
No Keyway
0.433
in
11.00
mm
1.102
in
28.00
mm
17.70
in·lb
1500.00
rpm
68514458114
MOL32-HUB-8MM-NKW
8.00
mm
MOL32
No Keyway
0.512
in
13.00
mm
1.299
in
33.00
mm
39.80
in·lb
1200.00
rpm
68514458115
MOL32-HUB-10MM-NKW
10.00
mm
MOL32
No Keyway
0.512
in
13.00
mm
1.299
in
33.00
mm
39.80
in·lb
1200.00
rpm
68514458116
MOL32-HUB-11MM-NKW
11.00
mm
MOL32
No Keyway
0.512
in
13.00
mm
1.299
in
33.00
mm
39.80
in·lb
1200.00
rpm
68514458117
MOL32-HUB-12MM-NKW
12.00
mm
MOL32
No Keyway
0.512
in
13.00
mm
1.299
in
33.00
mm
39.80
in·lb
1200.00
rpm
68514458118
MOL32-HUB-14MM-NKW
14.00
mm
MOL32
No Keyway
0.512
in
13.00
mm
1.299
in
33.00
mm
39.80
in·lb
1200.00
rpm
Results 1 - 18 of 18
1
<